Publish your products
COTTO Toilets Charm One Piece Toilet C11002H

COTTO Toilets Charm One Piece Toilet C11002H

C11002H
Technical specification
  • Unique ref.COTTO_Toilets_Charm_One-Piece-Toilet_C11002H
  • Product familyToilets
  • Product groupOne piece
  • TypeObject (single object)
  • Date of publishing2024-11-06
  • Edition number1
  • Height (mm)770
  • Width (mm)380
  • Depth (mm)680
Related
  • Material mainCeramics
  • Manufactured inThailand
  • Weight Net (Kg)44.5
Classification
  • BIMobject CategorySanitary - WC
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 

Region availability

Asia
Thailand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit