Publish your products
COTTO Toilets Wynn One Piece Toilet C11003H

COTTO Toilets Wynn One Piece Toilet C11003H

C11003H
Technical specification
  • Unique ref.COTTO_Toilets_Wynn_One-Piece-Toilet_C11003H
  • Product familyToilets
  • Product groupOne piece
  • TypeObject (single object)
  • Date of publishing2024-11-06
  • Edition number1
  • Height (mm)735
  • Width (mm)400
  • Depth (mm)710
Related
  • Material mainCeramics
  • Manufactured inThailand
  • Weight Net (Kg)49
Classification
  • BIMobject CategorySanitary - WC
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 

Region availability

Asia
Thailand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit