Publish your products
COTTO Wall hung basin Her C02797

COTTO Wall hung basin Her C02797

COTTO Wall hung basin Her C02797
Technical specification
  • Unique ref.COTTO_Wall_hung_basin_Her_C02797
  • Product familyBasin
  • Product groupWall Hung
  • TypeObject (single object)
  • Date of publishing2021-01-11
  • Edition number1
  • Height (mm)190
  • Width (mm)500
  • Depth (mm)375
Related
  • Material mainCeramics
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)11
Classification
  • BIMobject CategorySanitary - Bathroom sinks

Region availability

Asia
Thailand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit