Publish your products
Plumbing Drainage COTTO CT6406Z5P
Plumbing Drainage COTTO CT6406Z5P

    Plumbing Drainage COTTO CT6406Z5P

    Technical specification
    • Unique ref.Plumbing_Drainage_COTTO_CT6406Z5P
    • Product familyPlumbing
    • Product groupFloor Drain
    • TypeObject (single object)
    • Date of publishing2024-08-22
    • Edition number1
    • Height (mm)77
    • Width (mm)100
    • Depth (mm)1200
    Related
    • Material mainStainless steel 304
    • Manufactured inThailand
    • Weight Net (Kg)2.91
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • OmniClass Number23-31 17 29
    • OmniClass TitleShower Drains
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit