Publish your products
Sanitary Taps Mixers COTTO CPF203A
Sanitary Taps Mixers COTTO CPF203A

    Sanitary Taps Mixers COTTO CPF203A

    Technical specification
    • Unique ref.Sanitary_Taps-Mixers_COTTO_CPF203A
    • Product familyFaucet & Taps & Mixer
    • Product groupBasin Faucet
    • TypeObject (single object)
    • Date of publishing2024-08-22
    • Edition number1
    • Height (mm)62
    • Width (mm)200
    • Depth (mm)160
    Related
    • Material mainBrass
    • Manufactured inThailand
    • Weight Net (Kg)1
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit