COTTO Floor Tile MIXTURECOTTO Floor Tile MIXTURE
View previous images
View next images

COTTO Floor Tile MIXTURE

COTTO Floor Tile MIXTURE
Technical specification
  • Unique ref.COTTO_Floor_Tile_MIXTURE
  • Collection setFloors
  • CollectionTiles
  • TypeObject (single object)
  • Date of publishing2020-12-23
  • Edition number1
  • Height (mm)8.5
  • Width (mm)400
  • Depth (mm)400
Related
  • Material mainCeramics
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFlooring - Tiles

Region availability

Asia
Thailand