COTTO Porcelain Tile KALYPSOCOTTO Porcelain Tile KALYPSO
View previous images
View next images

COTTO Porcelain Tile KALYPSO

COTTO Porcelain Tile KALYPSO
Technical specification
  • Unique ref.COTTO_Porcelain_Tile_KALYPSO
  • Collection setFloors&Walls
  • CollectionPorcelain Tiles
  • TypeObject (single object)
  • Date of publishing2021-01-13
  • Edition number1
  • Height (mm)10
  • Width (mm)600
  • Depth (mm)600
Related
  • Material mainPorcelain
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryConstruction Materials - Tile

Region availability

Asia
Thailand