Publish your products
COTTO Porcelain Tile KLARA  16x32

COTTO Porcelain Tile KLARA 16x32

COTTO Porcelain Tile KLARA 16x32
Technical specification
  • Unique ref.COTTO_Porcelain_Tile_KLARA_16x32
  • Product familyFloors&Walls
  • Product groupPorcelain Tiles
  • TypeObject (single object)
  • Date of publishing2021-01-13
  • Edition number1
  • Height (mm)11
  • Width (mm)400
  • Depth (mm)800
Related
  • Material mainPorcelain
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryConstruction Materials - Tile

Region availability

Asia
Thailand
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit