Publish your products
COTTO X-Porcelain Tile BLEULITH (GRIP) 12x24
COTTO X-Porcelain Tile BLEULITH (GRIP) 12x24

    COTTO X-Porcelain Tile BLEULITH (GRIP) 12x24

    COTTO X-Porcelain Tile BLEULITH (GRIP) 12x24
    Technical specification
    • Unique ref.COTTO_X-Porcelain_Tile_BLEULITH_GRIP_12x24
    • Product familyFloors&Walls
    • Product groupX-Porcelain
    • TypeObject (single object)
    • Date of publishing2021-01-12
    • Edition number1
    • Height (mm)10
    • Width (mm)300
    • Depth (mm)600
    Related
    • Material mainPorcelain
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryConstruction Materials - Tile

    Region availability

    Asia
    Thailand
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit