Publish your products
Heaters Electric: EL-BJÖRN - TF36EL
Cramo

Heaters Electric: EL-BJÖRN - TF36EL

TF 36EL - Suitable for areas up to 600m2. In developing our new electric drying fan we wanted to deliver the maximum possible performance in a format that is smaller than anything else on the market. Special emphasis was placed as usual on

creating a unit that would heat and dry buildings as efficiently as possible. The new unit delivers a full 36 kW with three power settings, as well as offering two fan speeds. The result is a drying fan that is capable of heating very large spaces.

It provides a very quiet and convenient solution and can be placed indoors or outdoors, which also makes it an excellent choice for heating at events. The unit can also be easily connected to an existing ventilation system.It's the most convenient electric drying fan on the market. The Air filter guarantees healthy working environment. Convenient mounting on castors makes it easy to move around and transport.The TF36el can easily be connected to existing ventilation systems.

Specification
  • Length (mm) - 940

    Width (mm) - 760

    Height (mm) - 1310

    Weight (kg) - 165

Technical specification
  • Unique ref.ELBJORNTF36EL
  • Product familyHeaters - Ventilation
  • Product groupHeaters Electric
  • TypeObject (single object)
  • Date of publishing2021-12-02
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Other

Region availability

Europe
Finland
Norway