Scissor Lifts Electric: HAULOTTE - HS15E PROScissor Lifts Electric: HAULOTTE - HS15E PRO
View previous images
View next images
Cramo

Scissor Lifts Electric: HAULOTTE - HS15E PRO

SCISSOR LIFT ELECTRIC ≤13m DOUBLE EXTENSION RE

High performance & rough terrain capacities. Full electric drive. Versatile use: outdoor / indoor.

For outdorr use - optional & removable, low fuel consumption Range Extender (Stage 5)



          Specification
            • LENGTH: 4405 MM
            • WIDTH: 2300 MM
            • HEIGHT: 3150 MM
            • WEIGHT: 8500 KG
            • PLATFORM HEIGHT MAX: 13 M
            • PLATFORM CAPACITY MAX: 750 KG
            • PLATFORM EXTENSION FRONT: 0.99 M
            • PLATFORM EXTENSION REAR: 0.99 M
            • OPTIONAL RANGE EXTENDER WEIGHT: 254 KKG
          Technical specification
          • Unique ref.HAULOTTEHS15EPRO
          • Collection setScissor and Vertical mast Lifts
          • CollectionScissor Lifts Electric
          • TypeObject (single object)
          • Date of publishing2022-06-22
          • Edition number1
          Links
          Classification
          • BIMobject CategoryConstruction - Aerial Equipment
          • IFC classificationObject