Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/ce0107cc-7e2a-4fe7-a8e5-f35bbe091b91
Home
Categories
Construction
Aerial Equipment
Scissor Lifts Electric: JLG - 10RS
Unavailable in United States
Cramo
Follow
Scissor Lifts Electric: JLG - 10RS
SCISSOR LIFT, SELF-PROPELLED, PLATFORM WIDTH ≤ 120 CM, ELEC. < 10 M
Download
Specification
Specification
LENGTH: 2410 MM
WIDTH: 1220 MM
HEIGHT: 2480 MM
WEIGHT: 2750 KG
PLATFORM HEIGHT MAX: 9.75 M
PLATFORM CAPACITY: 320 KG
Technical specification
Technical specification
Unique ref.
JLG10RS
Product family
Scissor and Vertical mast Lifts
Product group
Scissor Lifts Electric
Type
Object (single object)
Date of publishing
2022-02-01
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Lithuania
Similar products
Haulotte
HS21 E - Electric rough terrain scissors - MEWP
Download
Haulotte
HA46 E PRO
Download
Haulotte
Star 20
Download
Haulotte
HT67 RTJ PRO
Download
Haulotte
Star 22 J
Download
Haulotte
HS4388 RT - Diesel rough terrain Scissors lifts - MEWP
Download