Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/61bb8ba5-9717-448d-85e0-e3aa7a88e149
Home
Categories
Construction
Aerial Equipment
Scissor Lifts Electric: JLG - 2032ES
Unavailable in United States
Cramo
Follow
Scissor Lifts Electric: JLG - 2032ES
SCISSOR LIFT, SELF-PROPELLED, PLATFORM WIDTH < 90 CM, ELEC. < 6 M
Download
Specification
Specification
LENGTH: 2300 MM
WIDTH: 810 MM
HEIGHT: 2200 MM
WEIGHT: 1970 KG
PLATFORM HEIGHT MAX: 6.1 M
PLATFORM CAPACITY MAX: 360 KG
PLATFORM EXTENSION FRONT: 0.9 M
Technical specification
Technical specification
Unique ref.
JLG2032ES
Product family
Scissor and Vertical mast Lifts
Product group
Scissor Lifts Electric
Type
Object (single object)
Date of publishing
2022-02-11
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Finland
Lithuania
Norway
Sweden
Similar products
Haulotte
HS21 E - Electric rough terrain scissors - MEWP
Download
Haulotte
HA46 E PRO
Download
Haulotte
Star 20
Download
Haulotte
HT67 RTJ PRO
Download
Haulotte
Star 22 J
Download
Haulotte
HS4388 RT - Diesel rough terrain Scissors lifts - MEWP
Download