Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/402ebb40-89f3-4f11-81b6-913cf9c61b2e
Home
Categories
Construction
Aerial Equipment
Vertical Mast lifts: JLG - 20MVL
Unavailable in United States
Cramo
Follow
Vertical Mast lifts: JLG - 20MVL
PILLAR LIFT, SELF-PROPELLED, ELEC. < 6 M
Download
Specification
Specification
LENGTH: 1360 MM
WIDTH: 750 MM
HEIGHT: 1980 MM
WEIGHT: 1050 KG
PLATFORM HEIGHT MAX: 5.98 M
HORIZONTAL OUTREACH: M
PLATFORM CAPACITY MAX: 160 KG
Technical specification
Technical specification
Unique ref.
JLG20MVL
Product family
Scissor and Vertical mast Lifts
Product group
Vertical Mast lifts
Type
Object (single object)
Date of publishing
2022-02-11
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Finland
Similar products
Haulotte
HS5388 RT - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HA46 E PRO
Download
Haulotte
HS21 E - Electric rough terrain scissors - MEWP
Download
Haulotte
HS 15-18 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HT67 RTJ PRO
Download
Haulotte
HS4388 RT - Diesel rough terrain Scissors lifts - MEWP
Download