Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/05546d5f-4d7f-4b0c-8107-029676658ac0
Home
Categories
Construction
Aerial Equipment
Vertical Mast lifts: MANITOU - 100VJR
Unavailable in United States
Cramo
Follow
Vertical Mast lifts: MANITOU - 100VJR
PILLAR LIFT, SELF-PROPELLED, ELEC. < 9 M, WITH JIB
Download
Specification
Specification
LENGTH: 2956 MM
WIDTH: 991 MM
HEIGHT: 1995 MM
WEIGHT: 2650 KG
PLATFORM HEIGHT MAX: 7.9 M
PLATFORM CAPACITY MAX: 200 KG
HORIZONTAL OUTREACH MAX: 3.15 M
Technical specification
Technical specification
Unique ref.
MANITOU100VJR
Product family
Scissor and Vertical mast Lifts
Product group
Vertical Mast lifts
Type
Object (single object)
Date of publishing
2022-11-14
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Sweden
Similar products
Haulotte
HS21 E - Electric rough terrain scissors - MEWP
Download
Haulotte
HA46 E PRO
Download
Haulotte
Star 20
Download
Haulotte
HT67 RTJ PRO
Download
Haulotte
Star 22 J
Download
Haulotte
HS4388 RT - Diesel rough terrain Scissors lifts - MEWP
Download