Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/26b88c34-5b29-49a5-943c-48541b187466
Home
Categories
Construction
Aerial Equipment
Boomlifts Articulated Electric: MANITOU - 120AETJC
Unavailable in United States
Cramo
Follow
Boomlifts Articulated Electric: MANITOU - 120AETJC
ARTICULATED BOOM LIFT, ELEC. < 10 M
Download
Specification
Specification
LENGTH: 5480 MM
WIDTH: 1200 MM
HEIGHT: 1900 MM
WEIGHT: 6660 KG
PLATFORM HEIGHT MAX: 9.95 M
HORIZONTAL OUTREACH: 7 M
PLATFORM CAPACITY MAX: 200 KG
CAPACITY AT MAX OUTREACH: 200 KG
Technical specification
Technical specification
Unique ref.
MANITOU120AETJC
Product family
Boomlifts Articulated
Product group
Boomlifts Articulated Electric
Type
Object (single object)
Date of publishing
2022-11-14
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Norway
Sweden
Similar products
Haulotte
HS5388 RT - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HA46 E PRO
Download
Haulotte
HS21 E - Electric rough terrain scissors - MEWP
Download
Haulotte
HS 15-18 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HT67 RTJ PRO
Download
Haulotte
HS4388 RT - Diesel rough terrain Scissors lifts - MEWP
Download