Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/6d98d3ad-98fe-4494-885d-18f051b8fa40
Home
Categories
Construction
Aerial Equipment
Boomlifts Articulated Hybrid: MANITOU - 170AETJL BI ENERGY
Unavailable in United States
Cramo
Follow
Boomlifts Articulated Hybrid: MANITOU - 170AETJL BI ENERGY
ARTICULATED BOOM LIFT, HYBRID < 16 M
Download
Specification
Specification
LENGTH: 6990 MM
WIDTH: 1910 MM
HEIGHT: 2100 MM
WEIGHT: 7435 KG
PLATFORM HEIGHT MAX: 15.03 M
HORIZONTAL OUTREACH: 9.43 M
PLATFORM CAPACITY MAX: 230 KG
Technical specification
Technical specification
Unique ref.
MANITOU170AETJLBIENERGY
Product family
Boomlifts Articulated
Product group
Boomlifts Articulated Hybrid
Type
Object (single object)
Date of publishing
2022-11-14
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Sweden
Similar products
Haulotte
HS21 E - Electric rough terrain scissors - MEWP
Download
Haulotte
HA46 E PRO
Download
Haulotte
Star 20
Download
Haulotte
HT67 RTJ PRO
Download
Haulotte
Star 22 J
Download
Haulotte
HS4388 RT - Diesel rough terrain Scissors lifts - MEWP
Download