Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/f10150b0-421d-4f53-830d-6d290705272f
Home
Categories
Construction
Aerial Equipment
Boomlifts Articulated Diesel: MANITOU - 200ATJ
Unavailable in United States
Cramo
Follow
Boomlifts Articulated Diesel: MANITOU - 200ATJ
ARTICULATED BOOM LIFT DIESEL ≤19M
Download
Specification
Specification
LENGTH: 8430 MM
WIDTH: 2470 MM
HEIGHT: 2700 MM
WEIGHT: 10050 KG
PLATFORM HEIGHT MAX: 18.35 M
HORIZONTAL OUTREACH: 11.47 M
PLATFORM CAPACITY MAX: 230 KG
CAPACITY AT MAX OUTREACH: 230 KG
Technical specification
Technical specification
Unique ref.
MANITOU200ATJ
Product family
Boomlifts Articulated
Product group
Boomlifts Articulated Diesel
Type
Object (single object)
Date of publishing
2022-03-24
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Sweden
Similar products
Haulotte
HS21 E - Electric rough terrain scissors - MEWP
Download
Haulotte
HS5388 RT - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HA46 E PRO
Download
Haulotte
Star 20
Download
Haulotte
Star 22 J
Download
Haulotte
HS4388 RT - Diesel rough terrain Scissors lifts - MEWP
Download