Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/b8587cca-7af4-40e6-91dd-79d6644e15f0
Home
Categories
Construction
Telehandler
Handlers Telescopic: MANITOU - MT1033 EASY ST5
Unavailable in United States
Cramo
Follow
Handlers Telescopic: MANITOU - MT1033 EASY ST5
TELEHANDLER ≤4 TON ≤10m 4WD 4WS STAGE V
Download
Specification
Specification
LENGTH: 6128 MM
WIDTH: 2334 MM
HEIGHT: 2500 MM
WEIGHT: 7800 KG
LIFTING HEIGHT MAX: 9.64 M
HORIZONTAL OUTREACH: 7.15 M
LIFTING CAPACITY MAX: 3300 KG
CAPACITY AT MAX OUTREACH: 250 KG
Technical specification
Technical specification
Unique ref.
MANITOUMT1033EASYST5
Product family
Handlers Telescopic
Product group
Handlers Telescopic
Type
Object (single object)
Date of publishing
2022-03-24
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Telehandler
IFC classification
Object
Region availability
Europe
Finland
Sweden
Similar products
Cramo
Handlers Telescopic: MANITOU - MT1335
Download
Haulotte
HTL 11532
Download
Haulotte
HTL 9055
Download
Haulotte
HTL 3210 - Telehandler
Download
Haulotte
HTL 8045
Download
Haulotte
HTL 4010 - Telehandler
Download