Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/91433c34-79a9-4381-a2a3-73ae5e4bd51d
Home
Categories
Construction
Telehandler
Handlers Telescopic: MANITOU - MT1440
Unavailable in United States
Cramo
Follow
Handlers Telescopic: MANITOU - MT1440
TELEHANDLER ≤4 TON ≤14m 4WD, 4WS
Download
Specification
Specification
LENGTH: 6135 MM
WIDTH: 2374 MM
HEIGHT: 2640 MM
WEIGHT: 10900 KG
LIFTING HEIGHT MAX: 13.53 M
LIFTING CAPACITY MAX: 4000 KG
HORIZONTAL OUTREACH: 9.46 M
CAPACITY AT MAX OUTREACH: 300 KG
Technical specification
Technical specification
Unique ref.
MANITOUMT1440
Product family
Handlers Telescopic
Product group
Handlers Telescopic
Type
Object (single object)
Date of publishing
2022-03-24
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Telehandler
IFC classification
Object
Region availability
Europe
Lithuania
Norway
Similar products
Cramo
Handlers Telescopic: MANITOU - MT1335
Download
Haulotte
HTL 11532
Download
Haulotte
HTL 9055
Download
Haulotte
HTL 3210 - Telehandler
Download
Haulotte
HTL 8045
Download
Haulotte
HTL 4010 - Telehandler
Download