Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/1ce9e99b-e69a-4fe7-90d1-c44e5d74ee18
Home
Categories
Construction
Aerial Equipment
Boomlifts Trailer Mounted : NIFTY - 170HET
Unavailable in United States
Cramo
Follow
Boomlifts Trailer Mounted : NIFTY - 170HET
ARTICULATED BOOM LIFT, TRAILER MOUNTED, ELEC. < 16 M
Download
Specification
Specification
LENGTH: 6250 MM
WIDTH: 1650 MM
HEIGHT: 2150 MM
WEIGHT: 2160 KG
PLATFORM HEIGHT MAX: 15.2 M
HORIZONTAL OUTREACH: 8.7 M
PLATFORM CAPACITY MAX: 200 KG
CAPACITY AT MAX OUTREACH: 200 KG
Technical specification
Technical specification
Unique ref.
NIFTY170HET
Product family
Boomlifts Trailer Mounted
Product group
Boomlifts Trailer Mounted
Type
Object (single object)
Date of publishing
2023-04-25
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Norway
Sweden
Similar products
Haulotte
HS21 E - Electric rough terrain scissors - MEWP
Download
Haulotte
HA46 E PRO
Download
Haulotte
Star 20
Download
Haulotte
HT67 RTJ PRO
Download
Haulotte
Star 22 J
Download
Haulotte
HS4388 RT - Diesel rough terrain Scissors lifts - MEWP
Download