Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/bf44b0ba-d145-49ee-82b4-76d3eeb926bc
Home
Categories
Construction
Aerial Equipment
Boomlifts Articulated Electric: SNORKEL - A38E
Unavailable in United States
Cramo
Follow
Boomlifts Articulated Electric: SNORKEL - A38E
ARTICULATED BOOM LIFT, ELEC. <13M, WEIGHT <4 T
Download
Specification
Specification
LENGTH: 4100 MM
WIDTH: 1490 MM
HEIGHT: 2000 MM
WEIGHT: 3850 KG
PLATFORM HEIGHT MAX: 11.5 M
HORIZONTAL OUTREACH: 5.9 M
PLATFORM CAPACITY MAX: 215 KG
Technical specification
Technical specification
Unique ref.
SNORKELA38E
Product family
Explore our Eco Choice fleet
Product group
A better choice for our environment
Type
Object (single object)
Date of publishing
2022-03-07
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Sweden
Similar products
Haulotte
HS21 E - Electric rough terrain scissors - MEWP
Download
Haulotte
HA46 E PRO
Download
Haulotte
Star 20
Download
Haulotte
HT67 RTJ PRO
Download
Haulotte
Star 22 J
Download
Haulotte
HS4388 RT - Diesel rough terrain Scissors lifts - MEWP
Download