Publish your products
Dehumidification Plant: AERIAL - ASE300
Cramo

Dehumidification Plant: AERIAL - ASE300

The ASE 300 is clad in a strong and sturdy housing and is ideally suited for drying after water damage as well as for various other applications. The unit‘s ECODRY rotor makes it extremely energy-efficient - the technical specifications speak for themselves. Regeneration takes place via a self-regulating PTC heating element. PTC heating elements have in addition to their heating function an independent temperature limiting effect. This results in maximum levels of safety when in use. Both standard and unique is the ASE 300’s built-in, adjustable hygrostat. This means the unit is adjustable no matter where it is used. The unit is also equipped with a combo-counter (h + kW) to monitor costs and clock operating times. The ASE 300 is fitted with a set of abrasion-proof, non-marking rubber feet for increased stability and to protect sensitive flooring. The units are stackable. The folding handle makes the unit easy to transport and nicely rounds off the practice-oriented concept of the unit. The ASE 300 is a perfect match to the AERIAL AB sound boxes. The turnable removable panel (∅ 1 x 50 or ∅ 2 x 38mm) at the dry air outlet provides an exceptionally high degree of flexibility.
Specification
  • Length x Width x Height (mm) - 430 x 340 x 370
Technical specification
  • Unique ref.AERIALASE300
  • Product familyHeaters - Ventilation
  • Product groupDehumidification Plant
  • TypeObject (single object)
  • Date of publishing2021-10-27
  • Edition number1
Links
Classification
  • BIMobject CategoryConstruction - Other
  • IFC classificationObject

Region availability

Europe
Finland
Norway
Sweden