Publish your products
Generators Diesel: ATLAS COPCO - QAS60 TR
Generators Diesel: ATLAS COPCO - QAS60 TR
    Cramo

    Generators Diesel: ATLAS COPCO - QAS60 TR

    GENERATOR DIESEL ≤75kVA ON TRAILER

    Atlas Copco's QAS portable diesel generators are designed to be moved regularly. Whether that be a few metres or hundreds of kilometres, you can be assured of their easy, safe movement capabilities and guaranteed performance, even in the harshest conditions.

    Specification
    • Length x Width x Height (mm) - 5020 x 1670 x 2130

      Prime power - 60 kVA

    Technical specification
    • Unique ref.ATLASCOPCOQAS60TR
    • Product familyGenerators
    • Product groupGenerators Diesel
    • TypeObject (single object)
    • Date of publishing2021-10-27
    • Edition number1
    Links
    Classification
    • BIMobject CategoryConstruction - Power Generation & Light
    • IFC classificationObject

    Region availability

    Europe
    Estonia
    Finland
    Latvia
    Lithuania
    Norway
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit