Publish your products
Boomlifts Articulated Diesel: GENIE - Z51/30JRT
Boomlifts Articulated Diesel: GENIE - Z51/30JRT
    Cramo

    Boomlifts Articulated Diesel: GENIE - Z51/30JRT

    ARTICULATED BOOM LIFT DIESEL ≤16m

    Genie® engine-powered articulating Z™-booms provide lifting versatility with a stunning combination of up, out and over positioning capabilities and extensive outreach.

    Specification
      • LENGTH: 7500 MM
      • WIDTH: 2290 MM
      • HEIGHT: 2160 MM
      • WEIGHT: 7210 KG
      • PLATFORM HEIGHT MAX: 15.6 M
      • HORIZONTAL OUTREACH: 9.37 M
      • PLATFORM CAPACITY: 227 KG
    Technical specification
    • Unique ref.GENIEZ5130JRT
    • Product familyBoomlifts Articulated
    • Product groupBoomlifts Articulated Diesel
    • TypeObject (single object)
    • Date of publishing2021-11-15
    • Edition number1
    Links
    Classification
    • BIMobject CategoryConstruction - Aerial Equipment
    • IFC classificationObject

    Region availability

    Europe
    Estonia
    Finland
    Lithuania
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit