Publish your products
Boomlifts Articulated Diesel: HAULOTTE - HA16RTJ PRO
Cramo

Boomlifts Articulated Diesel: HAULOTTE - HA16RTJ PRO

ARTICULATED BOOM LIFT DIESEL ≤14,5m

  • Best Comfort and Safety Feeling
  • Easy access to all components
  • 4-wheel steer and 360° continuous rotation for a greater productivity
  • Fully proportional and simultaneous movements
  • Haulotte Stop Emission System: automatically turns the engine off & on
Specification
    • LENGTH: 6750 MM
    • WIDTH: 2300 MM
    • HEIGHT: 2300 MM
    • WEIGHT: 6650 KG
    • PLATFORM HEIGHT MAX: 14 M
    • HORIZONTAL OUTREACH: 8.3 M
    • PLATFORM CAPACITY: 230 KG
Technical specification
  • Unique ref.HAULOTTEHA16RTJPRO
  • Product familyBoomlifts Articulated
  • Product groupBoomlifts Articulated Diesel
  • TypeObject (single object)
  • Date of publishing2021-12-16
  • Edition number1
Links
Classification
  • BIMobject CategoryConstruction - Aerial Equipment
  • IFC classificationObject

Region availability

Europe
Lithuania
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit