Publish your products
Boomlifts Articulated Hybrid: HAULOTTE - HA20LE PRO DUAL
Cramo

Boomlifts Articulated Hybrid: HAULOTTE - HA20LE PRO DUAL

ARTICULATED BOOM LIFT, HYBRID < 19 M, CAP > 300 KG

  • Eco-friendly
  • Electric drive and operations
  • Clean and silent operation designed for use in even the most sensitive work areas
  • 4 wheel drive for rough terrain use
  • Work quietly without work site disruptions
  • 360° continuous rotation turret (PRO model)
  • Dual load capacity, up to 350 kg
Specification
    • Length MM - 8540
    • Width MM - 2410
    • Height MM - 2500
    • Weight KG - 9811
    • Platform Height Max M - 18.7
    • Horizontal Outreach M - 11.91
    • Platform Capacity KG - 350
Technical specification
  • Unique ref.HAULOTTEHA20LEPRODUAL
  • Product familyExplore our Eco Choice fleet
  • Product groupA better choice for our environment
  • TypeObject (single object)
  • Date of publishing2021-12-16
  • Edition number1
Links
Classification
  • BIMobject CategoryConstruction - Aerial Equipment
  • IFC classificationObject

Region availability

Europe
Norway
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit