Set your location and language to prioritise localised information. Continue
Ventilation Fans: HEYLO - ACE TURBO
Cramo

Ventilation Fans: HEYLO - ACE TURBO

The ACE Turbo is the ideal working tool in the industry, as well as for the modern craftsman and service provider - for the ventilation of workplaces, the drying of rooms and wall surfaces after water damage. The ACE Turbo is the ideal working tool in the industry, as well as for the modern craftsman and service provider - for the ventilation of workplaces, the drying of rooms and wall surfaces after water damage.The ACE Turbo is set up quickly. The ACE Turbo is very flexible at use due to the different installation positions. Due to its high protection class is particularly suitable for the rough use on construction sites. Due to the infinitely variable regulation, the device runs very quietly or very powerful as required.
Specification
  • Length x Width x Height (mm) - 483 x 515 x 610

    • Rated Voltage - 230V
    • Rated power - 190W
    • Max flow - 3880m³/h
Technical specification
  • Unique ref.HEYLOACETURBO
  • Collection setHeaters - Ventilation
  • CollectionVentilation Fans
  • TypeObject (single object)
  • Date of publishing2021-10-27
  • Edition number1
Links
Classification
  • BIMobject CategoryConstruction - Other
  • IFC classificationObject

Region availability

Europe
Norway
Sweden