Publish your products
Vertical Mast lifts: JLG - 41AM AC
Cramo

Vertical Mast lifts: JLG - 41AM AC

VERTICAL MAST LIFT PUSH AROUND ELECTRIC ≤12M WITH OUTRIGGERS

Specification
    • LENGTH: 1460 MM
    • WIDTH: 740 MM
    • HEIGHT: 2640 MM
    • WEIGHT: 486 KG
    • PLATFORM HEIGHT MAX: 12.42 M
    • PLATFORM CAPACITY: 135 KG
Technical specification
  • Unique ref.JLG41AMAC
  • Product familyScissor and Vertical mast Lifts
  • Product groupVertical Mast lifts
  • TypeObject (single object)
  • Date of publishing2022-02-01
  • Edition number1
Links
Classification
  • BIMobject CategoryConstruction - Aerial Equipment
  • IFC classificationObject

Region availability

Europe
Estonia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit