Publish your products
Boomlifts Articulated Diesel: JLG - 450AJ
Boomlifts Articulated Diesel: JLG - 450AJ
    Cramo

    Boomlifts Articulated Diesel: JLG - 450AJ

    ARTICULATED BOOM LIFT DIESEL ≤14,5m

    The 450 Series provides the perfect solution for when you're working around tricky architecture or in smaller spaces where access can be limited.

    Specification
      • LENGTH: 6580 MM
      • WIDTH: 2350 MM
      • HEIGHT: 2240 MM
      • WEIGHT: 7242 KG
      • PLATFORM HEIGHT MAX: 13.7 M
      • HORIZONTALOUTREACH: 7.47 M
      • PLATFORM CAPACITY: 227 KG
    Technical specification
    • Unique ref.JLG450AJ
    • Product familyBoomlifts Articulated
    • Product groupBoomlifts Articulated Diesel
    • TypeObject (single object)
    • Date of publishing2021-10-26
    • Edition number1
    Links
    Classification
    • BIMobject CategoryConstruction - Aerial Equipment
    • IFC classificationObject

    Region availability

    Europe
    Estonia
    Finland
    Latvia
    Lithuania
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit