Publish your products
Boomlifts Articulated Hybrid: JLG - X17J PLUS
Cramo

Boomlifts Articulated Hybrid: JLG - X17J PLUS

ARTICULATED BOOM LIFT TRACKED, HYBRID < 16 M, WITH OUTRIGGERS

Specification
    • LENGTH: 4530 MM
    • WIDTH: 1086 MM
    • HEIGHT: 2000 MM
    • WEIGHT: 2230 KG
    • PLATFORM HEIGHT MAX: 14.96 M
    • HORIZONTAL OUTREACH: 7 M
    • PLATFORM CAPACITY: 230 KG
Technical specification
  • Unique ref.JLGX17JPLUS
  • Product familyBoomlifts Articulated
  • Product groupBoomlifts Articulated Hybrid
  • TypeObject (single object)
  • Date of publishing2022-02-01
  • Edition number1
Links
Classification
  • BIMobject CategoryConstruction - Aerial Equipment
  • IFC classificationObject

Region availability

Europe
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit