Selecting the location and language will prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
cramo-service-ab/products/a25a42b7-dc93-42bf-bdb8-98352ea76d38
Home
Categories
Construction
Aerial Equipment
Boomlifts Trailer Mounted : NIFTY - 120TACT LP
Cramo
Follow
Boomlifts Trailer Mounted : NIFTY - 120TACT LP
ARTICULATED BOOM LIFT TRAILER MOUNTED ELECTRIC ≤10M LICENSE PLATE
Download
Specification
Specification
LENGTH: 4540 MM
WIDTH: 1500 MM
HEIGHT: 1900 MM
WEIGHT: 1465 KG
PLATFORM HEIGHT MAX: 10.2 M
HORIZONTAL OUTREACH: 6.1 M
PLATFORM CAPACITY MAX: 200 KG
CAPACITY AT MAX OUTREACH: 200 KG
Technical specification
Technical specification
Unique ref.
NIFTY120TACTLP
Collection set
Boomlifts Trailer Mounted
Collection
Boomlifts Trailer Mounted
Type
Object (single object)
Date of publishing
2023-01-24
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Sweden
Similar products
Cramo
Scissor Lifts Electric: JLG - 4045R
Download
Cramo
Scissor Lifts Electric: SKYJACK - SJIII4632
Download
Cramo
Boomlifts Articulated Diesel: JLG - 520AJ
Download
Cramo
Scissor Lifts Diesel: SNORKEL - SL30SL
Download
Cramo
Scissor Lifts Diesel: GENIE - GS5390RT
Download
Cramo
Boomlifts Telescopic: SKYJACK - SJ45T
Download