Publish your products
Scissor Lifts Diesel: SKYJACK - SJ9243RT
Cramo

Scissor Lifts Diesel: SKYJACK - SJ9243RT

SCISSOR LIFT DIESEL ≤15M DOUBLE EXTENSION WITH OUTRIGGERS

The recently redesigned Skyjack full size rough terrain scissor lifts boast some of the largest platforms and capacities on the market. These machines also feature axle-based four-wheel drive, providing them with outstanding all terrain capabilities.

Specification
    • Length MM - 4500
    • Width MM - 2300
    • Height MM - 2960
    • Weight KG - 7081
    • Platform Height Max M - 13,1
    • Platform Height Outdoor Max M - 13,1
    • Platform Capacity KG - 907
    • Ground Pressure KG CM2 - 9.38
Technical specification
  • Unique ref.SKYJACKSJ9243RT
  • Product familyScissor and Vertical mast Lifts
  • Product groupScissor Lifts Diesel
  • TypeObject (single object)
  • Date of publishing2021-12-20
  • Edition number1
Links
Classification
  • BIMobject CategoryConstruction - Aerial Equipment
  • IFC classificationObject

Region availability

Europe
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit