Publish your products
HD-RX-4K-210-C-E-POE - 4K Multiformat 2x1 AV Switcher and Receiver w/PoE

HD-RX-4K-210-C-E-POE - 4K Multiformat 2x1 AV Switcher and Receiver w/PoE

The Crestron® HD-RX-4K-210-C-E multiformat AV switch and receiver provides HDMI® video switching and audio presentation capabilities in areas such as conference rooms and classrooms. Compatible with all DM Lite™ transmitters, the HD-RX-4K-210-C-E provides one DM Lite input for connection to one transmitter. A CATx (CAT5e or higher) twisted pair cable connects a transmitter to the HD-RX-4K-210-C-E for the transmission of HDMI signals. For resolutions up to 2K, the maximum transmission distance is 230ft (70m). For higher resolutions up to 4K, the maximum transmission distance is 130ft (40 m).1

NOTE: Power is transmitted over the CATx cable that connects the HD-RX-4K-210-C-E to a DM Lite transmitter.

In addition to one DM Lite input, the HD-RX-4K-210-C-E provides one HDMI input that can be connected to a local AV source.

Automatic Switching of Inputs
Automatic switching between the DM Lite input and HDMI input can occur based on the last connected input. Switching behavior is configurable using the web interface or programmable using a Crestron control system. In addition, input selection push buttons on the front panel of the HD-RX-4K-210-C-E allow the desired input to be selected manually.

HDMI Output with 4K Scaler
A single HDMI output with a built-in scaler connects to a display or other device with an HDMI input.2 Input resolutions are automatically scaled to match the native resolution of the display device, resulting in optimal image quality. For applications requiring comprehensive EDID management, the web interface can be used to ensure that every input is displayed at its optimal resolution and format. Input resolutions up to 4K60 4:2:0 are supported.

Device Control
Equipped with onboard control ports, the HD-RX-4K-210-C-E can control various devices in a room. The COM (RS-232) port and CEC over the HDMI output can enable the display device to be turned on or off automatically without the use of a control system. With the use of a control system, the IR port can also control the display device. Two relay ports are provided for controlling a projection screen and other low-voltage contactclosure activated equipment. Two Versiport I/O ports enable the integration of devices such as power sensors and motion detectors. An Ethernet port connection to a LAN also provides control by enabling use of the built-in web interface as well as connection to a control system.

NOTE: The IR, COM, and Ethernet ports cannot be used to extend signals over a DM Lite connection.

.AV Framework™ Technology Support
In addition to a built-in web interface and control system programming, the built-in .AV Framework technology of the MPC3-201 and MPC3-302 control systems can be used to control the HD-RX-4K-210-C-E as a switcher.

Crestron XiO Cloud™ Service Support
The HD-RX-4K-210-C-E is compatible with the Crestron XiO Cloud service, which is an IoT (Internet of Things) based platform for remotely provisioning, monitoring, and managing Crestron devices across an enterprise or an entire client base. The service enables installers and IT managers to deploy and manage thousands of devices in the amount of time it would ordinarily take to manage a single device. 

Compact Design
Compact in design, the HD-RX-4K-210-C-E can be mounted onto a flat surface such as a wall or attached to the underside of a table. The device can also be mounted to a rack rail.

Specification
  • Key Features

    • 4K/60 4:2:0 capability
    • One DM Lite™ port for interoperability with one DM Lite transmitter
    • One HDMI® input
    • One HDMI output with 4K scaler
    • Gigabit Ethernet port
    • Stereo line level audio output
    • IR, RS-232, relay, and I/O control ports
    • CEC (Consumer Electronics Control) capability
    • Automatic switching of inputs
    • EDID management
    • HDCP management including HDCP 2.2 support
    • Built-in web interface for easy configuration and monitoring
    • Compatibility with Crestron® 3-Series® or later control systems
    • .AV Framework™ technology support
    • Crestron XiO Cloud™ service support
    • 100-240 VAC power pack included
    • Compact surface-mount design
Technical specification
  • Unique ref.HD-RX-4K-210-C-E-POE-switcher-receiver-poe
  • Product familyVideo
  • Product groupHDMI Solutions
  • TypeObject (single object)
  • Date of publishing2020-06-16
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Communication
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_10_27_88
  • Uniclass 2015 DescriptionTelecommunications equipment and outlets labels
  • CSI MasterFormat 2014 Code27 20 00
  • CSI MasterFormat 2014 TitleData Communications
  • OmniClass Number23-37 23 00
  • OmniClass TitleTelecommunications Equipment

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit