The IV‑CAMFR‑12 is a high quality intelligent PTZ IP camera that automatically frames all meeting participants in the room. The IV‑CAMFR‑12 is ideal for small to medium sized conference rooms.
Automatic Optimal Framing
Autoframing technology eliminates the limitations of presets or the need to adjust the camera by automatically detecting and framing all meeting participants in the room. The IV‑CAMFR‑12 camera automatically adjusts as participants enter or leave the room and uses optimal framing to eliminate empty space when a room is not full.
Conferencing Compatibility
Optimize video conferencing, recording, or streaming by using the IV‑CAMFR‑12 camera with Microsoft Teams®, Zoom Rooms®, Cisco WebEx®, MediaSite®, or Panopto®. The IV‑CAMFR‑12 camera includes 3G‑SDI, DVI, and USB 3.0 video outputs for use with popular video conferencing codecs and capture appliances.
The IV‑CAMFR‑12 is certified for Zoom Rooms® software with the Inogeni™ 4KXUSB3 converter for camera control.
High Quality Video
A high quality Sony Exmor CMOS sensor enables the camera to output up to 1080p60 resolution video. The IV‑CAMFR‑12‑SLVR‑1B works well in low light and in front of bright screens.
Flexible for Variety of Room Sizes
The IV‑CAMFR‑12 is ideal for small to medium conference rooms with an optimal distance of 5 to 25 ft (2 to 8 m) between camera and subject. A wide field of view (72.5°) and 12x optical zoom also accommodate various room sizes.
Networked Power, Stream, and Control
Connect a single Ethernet cable to power (PoE+), monitor, set up, and control the IV‑CAMFR‑12 camera. The camera accepts standard VISCA commands or use a Crestron® control system. 1B Cam Manager Software is included for easy configuration from a computer on the network.
Optional Manual Control
With autoframing turned off, the camera operates like a standard PTZ camera and is controllable via USB, Serial, or IP.
Multicamera Capability with Automate Systems
Add the IV‑CAMFR‑12 camera to an Automate multicamera system. Automate can be set to autoswitch between multiple 1 Beyond cameras to focus on the active speaking participant. Incorporate popular microphones and DSPs to switch between the presenter and audience.
Mounting Options
Standard mounting holes make it easy to mount the camera to a wall mount (included).
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Pakistan | Saint-Barthélemy | Mozambique | ||
North Macedonia | Palestine | Sint Maarten | Namibia | ||
Norway | Philippines | The Bahamas | Niger | ||
Poland | Qatar | Trinidad and Tobago | Nigeria | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
Romania | Singapore | U.S. Virgin Islands | Reunion | ||
Russia | South Korea | United States | Rwanda | ||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |