We are using cookies to provide our services

By using our services you agree to our use of cookies

AirMedia® Presentation System 200 - AM-200

Unique ref.: airmedia-presentation-system-200-am-200
Brand: Crestron Electronics Inc.
Product family: Workspace Solutions
Product group: Wireless Presentation Solutions
Width (inches): 7.4
Height (inches): 6.42
Depth (inches): 1.35
Date of publishing: 2019-01-24
Edition number: 1
Type: Object (single object)
Download (15)

Enables secure wired and wireless presentation in lounges, lobbies, and open spaces, and integrates with popular calendaring platforms. Easy to deploy and manage, increases workflow, and facilitates collaboration by turning underutilized spaces into productive meeting spaces.

The AirMedia® Presentation System 200 (AM-200) enables secure wired and wireless presentation in lounges, lobbies, and open spaces, and integrates with popular calendaring platforms. It is ideal for organizations with a dispersed workforce, open floor plans, and reliance on mobile devices to present. It is secure, easy to deploy and manage, increases workflow, and facilitates collaboration by turning underutilized spaces into productive meeting spaces while supporting the many different platforms and services employees and guests have on their personal devices.

Connect and Present
The AM-200 device mounts invisibly behind a wall mount display and enables wired or wireless presentation with auto-switching. It features built-in AirMedia 2.0 wireless presentation capability, plus an HDMI® input, HDMI out to the display (HD or WUXGA), and auto-on/off display control via CEC, serial, or IR. Connecting a source via AirMedia or HDMI selects that input automatically and instantly displays the source image on the display. There’s no programming required, no dongles to plug in, and no remotes to lose or batteries to replace.

AirMedia® Wireless Presentation
Crestron AirMedia technology allows for wireless presentation of content from a laptop, smartphone, or tablet device via a Wi-Fi® wireless network. With AirMedia, anyone can walk into the room with a Windows® or MacBook® laptop and connect without wires, enabling the presentation of any content including Full HD video at frame rates up to 30 fps. iPhone®, iPad®, and Android® devices can present PowerPoint®, Excel®, Word, and PDF documents, as well as pictures, videos, or any app content with full-screen mirroring. For more information about AirMedia, please visit https://www.crestron.com/airmedia.[1]

HDMI® Connectivity
In addition to AirMedia, the AM-200 includes an HDMI input for direct connection of a mini-PC or other local source, or a portable laptop computer via an optional wall plate or cable. The HDMI input supports HD 1080p signals.[2]

For a comparable solution with both HDMI input and a 4K-capable DM® input, refer to the AM-300.

Enhanced Onscreen Experience
When no presentation source is connected, the AM-200 displays a customizable welcome screen on the room display with simple instructions for connecting and presenting. Integration with Microsoft® Exchange (for users of Outlook® and Office 365®) or Crestron Fusion® room scheduling allows the space’s availability and details about the current scheduled meeting to appear on screen. As the meeting progresses, gentle notifications appear periodically to indicate how much time is left in the meeting and what’s scheduled next for the space. Pop-up messages, sent from Crestron Fusion, may also appear prominently on screen in the event of an emergency or other important announcement.

Crestron Fusion® Room Monitoring
AirMedia presentation spaces can be centrally monitored and managed through integration with the Crestron Fusion enterprise management service. Adding an optional wireless occupancy sensor enhances monitoring and automation capabilities by reporting and logging when people are present in the space, and turning the display on and off accordingly. Crestron Fusion also supports room scheduling, with the ability to integrate with an expanded selection of popular third-party calendaring applications.

An AirMedia presentation space can turn on and off automatically according to its schedule to save energy. If no one shows up for a scheduled meeting, the space can be returned to inventory automatically to maximize availability for new bookings. Occupancy and usage data can be collected, and reports can be generated to help organizations optimize investments in space and technology. In the event of a technical issue, instant alerts notify the help desk to rapidly resolve problems and maximize uptime and workflow. For more information about Crestron Fusion, please visit https://www.crestron.com/fusion.

XiO Cloud™ Provisioning and Management
XiO Cloud is Crestron’s unifying cloud-based platform for remotely provisioning, monitoring, and managing Crestron devices across an enterprise or an entire client base. XiO Cloud enables installers and IT managers to deploy and manage thousands of devices in the amount of time it would ordinarily take to manage just one. It provides a zero-touch solution that allows complete configuration of device settings without any hardware in hand, then simply connect each device on site and let XiO Cloud push out the settings, licenses, drivers, and firmware updates – automatically and securely – for a quick and painless, ready-to-use deployment.

Ongoing XiO Cloud services facilitate daily management and monitoring of every device through a single dashboard with comprehensive reporting and logging, live status viewing and alerts, performance metrics and analytics, scheduled actions and updates, and more. As requirements grow and evolve, new features and functionality can be added easily to one or many devices at any time without ever going on site. XiO Cloud is a subscription-based service offering an adaptable SaaS (Software as a Service) solution with graduated levels of functionality and unlimited scalability. 

Enterprise-Grade Security
The AirMedia Presentation System is an enterprise-grade solution that can be deployed affordably across hundreds of spaces, and set up easily using just a web browser, Crestron Fusion, or XiO Cloud. It employs standard network security protocols, including 802.1X network access control, Active Directory® authentication, and AES content encryption, to protect privacy and ensure compliance with your organization’s IT policies.

Add-On Control Options
Manual control of the AM-200 can be enabled by adding a Crestron TSW-760 or TSW-1060 series touch screen. The touch screen provides a small-screen view of the room schedule and meeting details, with controls for input source selection, display power on/off, and display volume and mute, plus a help page. Additional control options include a wireless 4-button keypad (ZUMMESH-KP10AMBATT series [3]), which provides simple on/off and volume control, and a wireless occupancy sensor (ZUMMESH-PIR-OCCUPANCY-BATT) for enhanced automation and room monitoring functionality. The wireless keypad and occupancy sensor require the addition of the wireless AV Bridge accessory (ZUMMESH-AVBRIDGE), which connects to the AM-200 via USB.


Key Features

  • Turns underutilized open spaces and seating areas into productive meeting spaces
  • Enables secure wired and wireless presentation from laptops, smartphones, and tablet devices
  • Fully automated operation – just connect and present
  • Compact, surface-mountable form factor – hides discreetly behind the room display
  • Features AirMedia® 2.0 wireless presentation technology
  • Leverages your existing Wi-Fi® wireless network for BYOD connectivity
  • Compatible with Windows®, macOS®, Android®, and Apple® iOS® devices
  • HDMI® input provides wired connectivity for sources with resolutions up to HD 1080p60 
  • HDMI output feeds a single HD or WUXGA display device
    Controls the display device via CEC, IR, or RS-232
    HDCP 1.4 compliant
  • Customizable welcome screen provides clear instructions for presenters
  • Displays space availability, meeting details, and other messaging on screen
  • Integrates natively with Microsoft® Office 365® and Outlook® calendaring applications via Microsoft Exchange
  • Integrates with Crestron Fusion® room scheduling and enterprise management services
  • Allows scheduled on/off display control
  • Optional wireless occupancy sensor enables enhanced automation and monitoring of the space
  • XiO Cloud™ support enables remote provisioning and management
  • Enterprise-grade security and content encryption protect privacy and ensure compliance with IT policies
  • Available touch screen and wireless keypad control options
  • High-speed 10/100 Ethernet LAN port
  • PoE or AC line powered
  • 100-240V universal power pack included


Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: Mexico
Weight Net (Lbs): 1.23

BIMobject Category: Electronics - Controls
IFC classification: Electrical Element
UNSPSC name: Electrical controls and accessories
UNSPSC code: 391215
Uniclass 1.4 Code: JY65
Uniclass 1.4 Description: Electrical accessories
Uniclass 2.0 Code: PR-26-27-27
Uniclass 2.0 Description: Electrical Accessories
Uniclass 2015 Code: Pr_70_75_04
Uniclass 2015 Description: Audio, data and visual outlet plates and controllers
NBS Reference Code: 26-27-27
NBS Reference Description: Electrical Accessories
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 15 00
OmniClass Title: Audio Visual Equipment
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Controls

Name Value
Frequency 50/60 Hz
Voltage 100-240 V AC

All BIM objects are real products from real manufacturers confirmed and approved