Publish your products
CEN-GWEXER - infiNET EX® Network and ER Wireless Gateway
CEN-GWEXER - infiNET EX® Network and ER Wireless Gateway
CEN-GWEXER - infiNET EX® Network and ER Wireless Gateway
CEN-GWEXER - infiNET EX® Network and ER Wireless Gateway
CEN-GWEXER - infiNET EX® Network and ER Wireless Gateway

    CEN-GWEXER - infiNET EX® Network and ER Wireless Gateway

    Provides a wireless gateway for infiNET EX® and ER "Extended Range" devices.

    The CEN-GWEXER is a 2-way RF wireless transceiver designed for use with Crestron® infiNET EX® and “ER” (Extended Range RF) wireless devices. A single CEN-GWEXER gateway enables an entire wireless network of Crestron remotes, keypads, lighting dimmers, motorized shades, thermostats, door locks, and other devices to communicate with a Crestron control system.

    infiNET EX® Technology
    Ultra-reliable infiNET EX wireless technology provides steadfast 2-way RF communications throughout a residential or commercial structure without the need for physical control wiring. Employing a 2.4 GHz mesh network topology, nearly every infiNET EX device on the network acts as an “expander,” relaying wireless commands between the gateway and all the other “EX” devices on the network to ensure that every command reaches its intended destination without disruption. Each infiNET EX device that is added to the network effectively increases the range and stability of the entire network by providing multiple redundant signal paths. The wireless range between any two EX devices is typically up to 150 ft (46 m) indoors.[1]

    “ER” Extended Range RF Technology
    Crestron Extended Range (ER) wireless technology enables compatibility with certain Crestron wireless touch screens and handheld remotes including the TSR-302, TST-600, TST-602, and TST-902.[2] Crestron “ER” operates in the same 2.4 GHZ spectrum as infiNET EX, and is specifically optimized for use with wireless touch screen devices to ensure robust and dependable bidirectional RF communications. The CEN-GWEXER continuously monitors each ER device on the network, diligently keeping track when a device goes to sleep, shuts down, or wanders out of range, and restores communications seamlessly when the device reappears on the network. The typical wireless range for ER devices is 100 to 200 feet indoors, or up to 1000 feet outdoors. For even greater coverage, ER supports roaming amongst up to eight gateways.[3]

    Easy Setup
    The CEN-GWEXER can manage both infiNET EX and ER wireless devices simultaneously, eliminating the need for separate gateways, antennas, and LAN connections. Setting up a network of infiNET EX and/or ER devices is simple, utilizing dynamic discovery to locate and acquire each wireless device automatically. If no ER devices are acquired, the CEN-GWEXER can support up to 100 infiNET EX devices (inclusive of up to six Crestron MLX-3 handheld remotes [2]). Each ER device that is added to the network negates ten EX devices, with a maximum of ten ER devices allowed. For a more detailed breakdown, please refer to “Supported Devices” in the specifications section of this spec sheet.[4]

    Single-Wire Hookup
    The CEN-GWEXER gateway communicates with a control system over Ethernet and gets its operating power over the same Ethernet connection using PoE technology. PoE (Power over Ethernet) simply requires the presence of an 802.3af or 802.3at PoE power source.

    • Crestron offers the PWE-4803RU PoE Injector, which connects inline with the Ethernet cable, allowing for installation at any convenient location between the gateway and the network switch. The PWE-4803RU is capable of powering a single gateway, and is available separately or packaged with the gateway as model CEN-GWEXER-PWE or CENI-GWEXER-PWE.
    • Crestron also offers Ethernet switches with built-in PoE (models CEN-SW-POE-5 and CEN-SWPOE-16 [5]), affording a complete high-performance networking solution capable of providing PoE for multiple gateways and other PoE devices. Using an Ethernet switch with built-in PoE eliminates the need for individual PoE Injectors.

    As an alternative to PoE, the CEN-GWEXER can be powered using an optional 24VDC power pack, model PW-2407WU.[5]

    Integrator Friendly Enclosure
    The CEN-GWEXER features the Crestron IFE form factor, a compact “Integrator Friendly Enclosure” design that fits almost anywhere and enables a variety of installation options. Its shape allows multiple gateways and other IFE compliant devices to be stacked together. Using the included mounting bracket, it can be fastened to any flat surface or snapped onto a standard DIN rail. Rack mount and pole mount kits are also available.[5]

    Specification
    • Key Features

      • Multipurpose 2-way RF wireless gateway
      • Simultaneously supports infiNET EX® and Crestron “ER” wireless devices [2]
      • Ultra dependable infiNET EX mesh network technology
      • “Extended Range” RF technology optimized for wireless touch screen remotes
      • Dynamic discovery for fast, easy setup
      • "Wi-Fi® friendly" channel selection for trouble-free operation
      • Built-in RF network diagnostics
      • Up to 150 feet (46 meters) infiNET EX range indoors, 250 feet (76 m) outdoors [1]
      • 100 to 200 feet (33 to 66 meters) ER range indoors, 1000 feet outdoors
      • Supports infiNET EX expanders and ER roaming for extended coverage [1,3]
      • Extendable antenna using optional ANT-EXT [5]
      • Compact, stackable “IFE small” form factor
      • Surface or DIN rail mountable using bracket provided
      • Available rack mount and pole mount options [5]
      • High-speed Ethernet control system interface
      • 24VDC or PoE network powered
      • Models available with PoE injector included
      • Optional 24VDC power pack sold separately
      Technical specification
      • Unique ref.CEN-GWEXER
      • Product familyLighting Control Hardware & Software
      • Product groupWireless Communications
      • TypeObject (single object)
      • Date of publishing2023-05-25
      • Edition number1
      • Height (inches)1.35
      • Width (inches)6.04
      • Depth (inches)5.2
      Related
      • Material mainMetal
      • Designed inUnited States
      • Manufactured inMexico
      • Weight Net (Lbs)0.56
      Classification
      • BIMobject CategoryElectronics - Controls
      • IFC classificationElectrical Element
      • ETIM CodeEC001634
      • ETIM NameAudio/video transmitting system
      • UNSPSC nameElectrical controls and accessories
      • UNSPSC code391215
      • Uniclass 2015 CodePr_70_75_04
      • Uniclass 2015 DescriptionAudio, data and visual outlet plates and controllers
      • CSI MasterFormat 2014 Code11 52 00
      • CSI MasterFormat 2014 TitleAudio-Visual Equipment
      • OmniClass Number23-37 15 00
      • OmniClass TitleAudio Visual Equipment

      Region availability

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afghanistan
      Anguilla
      Algeria
      Argentina
      American Samoa
      Albania
      Armenia
      Antigua and Barbuda
      Angola
      Bolivia
      Australia
      Andorra
      Azerbaijan
      Aruba
      Benin
      Brazil
      Cook Islands
      Austria
      Bahrain
      Barbados
      Botswana
      Chile
      Federated States of Micronesia
      Belarus
      Bangladesh
      Belize
      Burkina Faso
      Colombia
      Fiji
      Belgium
      Bhutan
      Bermuda
      Burundi
      Ecuador
      French Polynesia
      Bosnia and Herzegovina
      British Indian Ocean Territory
      British Virgin Islands
      Cameroon
      Falkland Islands (Islas Malvinas)
      Guam
      Bulgaria
      Brunei
      Canada
      Cape Verde
      French Guiana
      Kiribati
      Croatia
      Cambodia
      Caribbean Netherlands
      Central African Republic
      Guyana
      Marshall Islands
      Cyprus
      China
      Cayman Islands
      Chad
      Paraguay
      Nauru
      Czech Republic
      Christmas Island
      Collectivity of Saint Martin
      Comoros
      Peru
      New Caledonia
      Denmark
      Cocos (Keeling) Islands
      Costa Rica
      Côte d'Ivoire
      Suriname
      New Zealand
      Estonia
      Georgia
      Cuba
      Democratic Republic of the Congo
      Uruguay
      Niue
      Faroe Islands
      Hong Kong
      Curaçao
      Djibouti
      Venezuela
      Norfolk Island
      Finland
      India
      Dominica
      Egypt
      Northern Mariana Islands
      France
      Indonesia
      Dominican Republic
      Equatorial Guinea
      Palau
      Germany
      Iran
      El Salvador
      Eritrea
      Papua New Guinea
      Gibraltar
      Iraq
      Greenland
      Eswatini
      Pitcairn Islands
      Greece
      Israel
      Grenada
      Ethiopia
      Samoa
      Guernsey
      Japan
      Guadeloupe
      Gabon
      Solomon Islands
      Hungary
      Jordan
      Guatemala
      Ghana
      Timor-Leste
      Iceland
      Kazakhstan
      Haiti
      Guinea
      Tokelau
      Ireland
      Kuwait
      Honduras
      Guinea-Bissau
      Tonga
      Isle of Man
      Kyrgyzstan
      Jamaica
      Kenya
      Tuvalu
      Italy
      Laos
      Martinique
      Lesotho
      United States Minor Outlying Islands
      Jersey
      Lebanon
      Mexico
      Liberia
      Vanuatu
      Latvia
      Macau
      Montserrat
      Libya
      Wallis and Futuna
      Liechtenstein
      Malaysia
      Nicaragua
      Madagascar
      Lithuania
      Maldives
      Panama
      Malawi
      Luxembourg
      Mongolia
      Puerto Rico
      Mali
      Malta
      Myanmar (Burma)
      Saint Kitts and Nevis
      Mauritania
      Moldova
      Nepal
      Saint Lucia
      Mauritius
      Monaco
      North Korea
      Saint Pierre and Miquelon
      Mayotte
      Montenegro
      Oman
      Saint Vincent and the Grenadines
      Morocco
      Netherlands
      Pakistan
      Saint-Barthélemy
      Mozambique
      North Macedonia
      Palestine
      Sint Maarten
      Namibia
      Norway
      Philippines
      The Bahamas
      Niger
      Poland
      Qatar
      Trinidad and Tobago
      Nigeria
      Portugal
      Saudi Arabia
      Turks and Caicos Islands
      Republic of the Congo
      Romania
      Singapore
      U.S. Virgin Islands
      Reunion
      Russia
      South Korea
      United States
      Rwanda
      San Marino
      Sri Lanka
      Saint Helena
      Serbia
      Syria
      São Tomé and Príncipe
      Slovakia
      Taiwan
      Senegal
      Slovenia
      Tajikistan
      Seychelles
      Spain
      Thailand
      Sierra Leone
      Svalbard and Jan Mayen
      Türkiye
      Somalia
      Sweden
      Turkmenistan
      South Africa
      Switzerland
      United Arab Emirates
      South Sudan
      Ukraine
      Uzbekistan
      Sudan
      United Kingdom
      Vietnam
      Tanzania
      Vatican City
      Yemen
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit