Publish your products
SAROS SB-200-P-B - Saros® Sound Bar 200, Powered
SAROS SB-200-P-B - Saros® Sound Bar 200, Powered
SAROS SB-200-P-B - Saros® Sound Bar 200, Powered
SAROS SB-200-P-B - Saros® Sound Bar 200, Powered

    SAROS SB-200-P-B - Saros® Sound Bar 200, Powered

    4.5 out of 5 stars4.5(8 reviews)

    The Saros® SB-200-P is a stereo sound bar designed to provide enhanced audio performance for a flat panel display. Its full-range, front-firing speakers offer an improvement over the small, rear-facing speakers typical of many display devices. The bracket included with the sound bar allows for attachment to a wall surface, or the unit can be placed on a shelf below or above the display.

    Built-in amplification allows for direct connection to the line-level audio output of the display device, or to the output of an audio preamp, switcher, mixer, tv tuner, codec, or Crestron DM® receiver.[1] The amplifier powers on automatically when an audio input signal is detected, and powers off if no signal is detected for several minutes.

    The SAROS SB-200-P sound bar is ideally suited for use with the Crestron RL® 2 Group Collaboration System and other unified communication and videoconferencing systems. It is equally well-suited for use in any small to medium sized room or public space in a hotel, restaurant, museum, medical center, airport, office building, or residence.

    FEATURES

    Summary Of Features
    High-quality, full-range amplified stereo sound bar
    Delivers enhanced sound quality and performance for use with any flat panel display
    Mounts to a wall or sits on a shelf
    Balanced or unbalanced stereo line-level audio input [1]
    Unbalanced stereo audio cable included
    Powers on and off automatically
    100 to 240 Volt AC powered

    Notes:
    1. The SAROS SB-200-P has a fixed input level. It must be connected to an audio source equipped with adjustable audio output level.

    Specification
    • Features & Performance
      Woofers: (2) 3 inch (76 mm) polypropylene cone w/rubber surround
      Passive Radiators: (2) 3 x 4-3/8 inch (76 x 112 mm) polypropylene cone w/rubber surround
      Tweeters: (2) 1 inch (25 mm) polyester dome
      Amplifier Power: 20 Watts per channel, stereo
      Frequency Response: 100 Hz to 20 kHz (±3 dB)
      Output Sensitivity: 83 dB SPL @ 1 meter, both channels driven @ 1 Watt each
      Input Sensitivity: 0.75 Vrms per channel for full rated output
      Go To Sleep Time: 20 minutes (±5 minutes) with no signal present
      Wake Threshold: 5 mV (±2 mV) typical

      Connectors
      BALANCED AUDIO INPUTS:
      (1) 5-pin 3.5 mm detachable terminal block;
      Balanced stereo line-level audio input [1];
      Maximum Input Level: 0.85 Vrms;
      Input Impedance: 10k Ohms
      UNBALANCED AUDIO INPUTS:
      (2) RCA connectors, female;
      Unbalanced stereo line-level audio input [1];
      Maximum Input Level: 0.85 Vrms;
      Input Impedance: 10k Ohms;
      NOTE: Right-angle plugs may be required for wall mount applications. A 59 inch (150 cm) right-angle RCA to straight RCA stereo cable is included.
      100-240V~50/60Hz 50W:
      (1) IEC 60320 C8 main power inlet;
      Mates with removable power cord, included

      Controls & Indicators
      100-240V~50/60Hz 50W: (1) Rocker switch, turns main power on or off
      PWR: (1) Blue LED, indicates the main power switch is turned on

      Power Requirements
      Main Power: 50 Watts (500 mA maximum) @ 100-240 Volts AC, 50/60 Hz

      Environmental
      Temperature: 41° to 104° F (5° to 40° C)
      Humidity: 10% to 90% RH (non-condensing)

      Construction
      Enclosure: Plastic housing with perforate metal grille, black
      Mounting: Freestanding or wall mount (bracket included)

      Dimensions
      Height: 4.18 in (106 mm)
      Width: 40.60 in (1031 mm)
      Depth: 2.78 in (71 mm);
      2.96 in (76 mm) with wall mount bracket
      Weight: 7.8 lb (3.6 kg)

      Notes:
      1. The SAROS SB-200-P has a fixed input level. It must be connected to an audio source equipped with adjustable audio output level.

    Technical specification
    • Unique ref.crestron-SAROS-SB-200-P-B
    • Product familyAudio
    • Product groupSpeakers - Commercial
    • TypeObject (single object)
    • Date of publishing2017-12-10
    • Edition number1
    • Height (inches)4.18
    • Width (inches)40.6
    • Depth (inches)2.78
    Related
    • Material mainPlastic
    • Material secondaryMetal
    • Designed inChina
    • Manufactured inChina
    • Weight Net (Lbs)7.8
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit