The UC-MX70 Crestron Flex advanced tabletop conferencing system provides a large room video conference solution for use with Microsoft Teams® and Zoom Rooms™ software. It supports single or dual video displays1 (not included) and features a Crestron Flex tabletop conference device, enterprise‑grade camera, UC bracket assembly, microphone pod, power supply, and cables.
Native
Microsoft Teams® and Zoom Rooms™ Software Experience
The UC-MX70 system features
Microsoft Teams® and Zoom Rooms conferencing software that enables audio and video connectivity for easy collaboration and content sharing.
Intuitive User Interface with Impressive Audio
With a large 7 in. HD color touch screen and an integrated AEC-enabled USB speakerphone that affords full-duplex wideband audio performance, the Crestron Flex Tabletop Conference device (CCS‑UC‑1‑X) provides a superior conferencing and collaboration experience for meeting rooms, huddle spaces, and executive offices.
Simplified Deployment
The UC Bracket Assembly provides preassembled components on one ready-to-mount bracket to simplify installation. The assembly can be mounted on a wall, or it can be attached to the rear of the display device.
High-Definition Video Conferencing
The included enterprise-grade camera (UC‑CAM‑HD‑520) features a wide-angle 82° diagonal field of view to capture an entire conference room in Full HD 1080p video resolution. High precision aspherical optics, super low light 2M pixel sensor, and advanced video processing ensure a clear video image free from light or noise artifacts.
Bring Your Own Device (BYOD)
Conference room visitors can connect their laptop to the Crestron Flex system to use their own UC conference platform. The system's built-in content ingest device switches to the connected laptop's UC platform and returns to the native platform when disconnected.
Enterprise-Grade Security
Crestron Flex is an enterprise‑grade solution that is ideally equipped for mass deployment throughout any sized corporate, university, medical, military, or government facility.
Easy Provisioning and Device Management
The XiO Cloud service is an IoT cloud based provisioning service (available separately) that enables installers and IT managers to easily deploy and manage thousands of devices. The XiO Cloud service provides system alerts, network management and provisioning, and the pairing of a control device to the system’s UC Engine. System updates are controlled by Windows® software update.
Deployment Resources
View the Crestron Flex Pre-Deployment Checklist to help plan your Crestron Flex installation.
Premium‑Level Support
Crestron Flex Care is an optional subscription service that automatically renews annually, providing 24/7 live remote technical support, an extended five year warranty on Crestron® hardware, expedited advance replacements, and a discounted rate for on-site support.
Region availability
Europe | Asia | North America | Africa | South America | Oceania |
---|---|---|---|---|---|
Andorra | United Arab Emirates | Antigua and Barbuda | Angola | Argentina | American Samoa |
Albania | Afghanistan | Anguilla | Burkina Faso | Bolivia | Australia |
Austria | Armenia | Aruba | Burundi | Brazil | Cook Islands |
Åland Islands | Azerbaijan | Barbados | Benin | Chile | Fiji |
Bosnia and Herzegovina | Bangladesh | Saint-Barthélemy | Botswana | Colombia | Federated States of Micronesia |
Belgium | Bahrain | Bermuda | Democratic Republic of the Congo | Ecuador | Guam |
Bulgaria | Brunei | Caribbean Netherlands | Central African Republic | Falkland Islands (Islas Malvinas) | Kiribati |
Belarus | Bhutan | The Bahamas | Republic of the Congo | French Guiana | Marshall Islands |
Switzerland | Cocos (Keeling) Islands | Belize | Côte d'Ivoire | Guyana | Northern Mariana Islands |
Cyprus | China | Canada | Cameroon | Peru | New Caledonia |
Czech Republic | Christmas Island | Costa Rica | Cape Verde | Paraguay | Norfolk Island |
Germany | Georgia | Cuba | Djibouti | Suriname | Nauru |
Denmark | Hong Kong | Curaçao | Algeria | Uruguay | Niue |
Estonia | Indonesia | Dominica | Egypt | Venezuela | New Zealand |
Spain | Israel | Dominican Republic | Western Sahara | French Polynesia | |
Finland | India | Grenada | Eritrea | Papua New Guinea | |
Faroe Islands | British Indian Ocean Territory | Greenland | Ethiopia | Pitcairn Islands | |
France | Iraq | Guadeloupe | Gabon | Palau | |
United Kingdom | Iran | Guatemala | Ghana | Solomon Islands | |
Guernsey | Jordan | Honduras | The Gambia | Tokelau | |
Gibraltar | Japan | Haiti | Guinea | Timor-Leste | |
Greece | Kyrgyzstan | Jamaica | Equatorial Guinea | Tonga | |
Croatia | Cambodia | Saint Kitts and Nevis | Guinea-Bissau | Tuvalu | |
Hungary | North Korea | Cayman Islands | Kenya | United States Minor Outlying Islands | |
Ireland | South Korea | Saint Lucia | Comoros | Vanuatu | |
Isle of Man | Kuwait | Collectivity of Saint Martin | Liberia | Wallis and Futuna | |
Iceland | Kazakhstan | Martinique | Lesotho | Samoa | |
Italy | Laos | Montserrat | Libya | ||
Jersey | Lebanon | Mexico | Morocco | ||
Liechtenstein | Sri Lanka | Nicaragua | Madagascar | ||
Lithuania | Myanmar (Burma) | Panama | Mali | ||
Luxembourg | Mongolia | Saint Pierre and Miquelon | Mauritania | ||
Latvia | Macau | Puerto Rico | Mauritius | ||
Monaco | Maldives | El Salvador | Malawi | ||
Moldova | Malaysia | Sint Maarten | Mozambique | ||
Montenegro | Nepal | Turks and Caicos Islands | Namibia | ||
Macedonia (FYROM) | Oman | Trinidad and Tobago | Niger | ||
Malta | Philippines | United States | Nigeria | ||
Netherlands | Pakistan | Saint Vincent and the Grenadines | Reunion | ||
Norway | Palestine | British Virgin Islands | Rwanda | ||
Poland | Qatar | U.S. Virgin Islands | Seychelles | ||
Portugal | Saudi Arabia | Sudan | |||
Romania | Singapore | Saint Helena | |||
Serbia | Syria | Sierra Leone | |||
Russia | Thailand | Senegal | |||
Sweden | Tajikistan | Somalia | |||
Slovenia | Turkmenistan | South Sudan | |||
Svalbard and Jan Mayen | Turkey | São Tomé and Príncipe | |||
Slovakia | Taiwan | Swaziland | |||
San Marino | Uzbekistan | Chad | |||
Ukraine | Vietnam | Togo | |||
Vatican City | Yemen | Tunisia | |||
Tanzania | |||||
Uganda | |||||
Mayotte | |||||
South Africa | |||||
Zambia | |||||
Zimbabwe |