Publish your products
UC-CX100 - Crestron Flex Advanced Video Conference System Integrator Kits with Control Interfaces and ASUS® Mini PCs
UC-CX100 - Crestron Flex Advanced Video Conference System Integrator Kits with Control Interfaces and ASUS® Mini PCs
UC-CX100 - Crestron Flex Advanced Video Conference System Integrator Kits with Control Interfaces and ASUS® Mini PCs
UC-CX100 - Crestron Flex Advanced Video Conference System Integrator Kits with Control Interfaces and ASUS® Mini PCs

    UC-CX100 - Crestron Flex Advanced Video Conference System Integrator Kits with Control Interfaces and ASUS® Mini PCs

    The UC-CX100 Crestron Flex integrator kit provides a customizable video conference solution for use with Microsoft Teams® Rooms and Zoom Room™ software. It supports single or dual video displays1 (not included) and features a UC presentation transmitter, a wall mount touch screen and a UC bracket assembly.

    Native Microsoft Teams® Rooms or Zoom Room™ Experience
    The UC-CX100 system brings the full UC experience to any meeting space in an enterprise or SMB facility.

    Custom Room Integration
    The UC-CX100 system provides the essential components needed to design a fully custom video conferencing space using your choice of display devices, cameras, speakers, microphones, and other AV equipment. Any compliant USB camera and USB audio conferencing interface (or speakerphone) may be used.

    Intuitive User Interface
    With a large 10.1 in. (257 mm) capacitive touch screen display, the Crestron® wall mount touch screen (TSW‑1070) provides superior conferencing control in meeting rooms, huddle spaces, and executive offices. The touch screen also offers optional control of room lighting, shades, thermostats, and other equipment.2

    Simplified Deployment
    The UC Bracket Assembly provides preassembled components on one ready-to-mount bracket to simplify installation. The assembly can be mounted on a wall, or it can be attached to the rear of the display device. Crestron's direct connection method further simplifies installation with a single connection from the touch screen to the UC Bracket Assembly.3

    Wall Mount Options
    Using the bracket provided, the touch screen is easily installed over a 2-gang or 3-gang US electrical box, or a 2-gang European or UK electrical box. A security latch option is included to deter unauthorized removal of the touch screen.

    Crestron Control System Integration
    The UC-CX100 can integrate with a Crestron control system to enable touch screen control of room lighting, motorized window shades, climate control, AV, and other amenities.2

    Bring Your Own Device (BYOD)
    Conference room visitors can connect their laptop to the Crestron Flex system to use their own UC conference platform. The UC Presentation Transmitter (UC‑PR) switches to the connected laptop's UC platform and returns to the native platform when disconnected.4 For a list of BYOD tested devices on the UC‑PR, refer to OLH Article 1000889.

    Enterprise‑Grade Security
    Crestron Flex is an enterprise‑grade solution, engineered in partnership with Microsoft® to integrate seamlessly into any Microsoft Teams Rooms or Zoom Rooms™ software deployment. Crestron Flex is ideally equipped for mass deployment throughout any sized corporate, university, medical, military, or government facility.

    Easy Provisioning and Device Management
    The XiO Cloud service is an IoT cloud based provisioning service (available separately) that enables installers and IT managers to easily deploy and manage thousands of devices. The XiO Cloud service allows for system alerts, network management and provisioning, and the pairing of a control device to the system’s UC Engine. System updates are controlled by Windows® software update.

    Premium‑Level Support
    Crestron Flex Care is an optional subscription service that automatically renews annually, providing 24/7 live remote technical support, an extended five year warranty on Crestron® hardware, expedited advance replacements, and a discounted rate for on-site support.

    Dual Control Option
    A TS- or TSW- 70 series 10.1 in. touch screen may be added to the solution as an additional control point for the Microsoft Teams Rooms environment.2, 3

    Deployment Resources
    View the Crestron Flex Pre-Deployment Checklist to help plan your Crestron Flex installation.

    Specification
    • Key Features 

      • Conferencing integration solution for Microsoft Teams® Rooms or Zoom Rooms™ software
      • Present, call, conference, and collaborate using your own device's UC conference platform (BYOD) or the native Microsoft Teams Rooms or Zoom Rooms™ platform
      • Native Microsoft Teams Rooms or Zoom Rooms™ touch screen UI provides a consistent user experience with simple operation and one‑touch meeting joins
      • Complete kit contains a 10.1 in. touch screen, UC Presentation Transmitter, and UC Bracket Assembly
      • Optional integration with Crestron® control systems
      • Direct connection option between UC Engine and touch screen for simple installation and configuration
      • Network management and provisioning, system alerts, and the pairing of the touch screen to the system’s UC Engine through the XiO Cloud® service
      • Premium‑level support with Crestron Flex Care (optional)
      • Enterprise-grade security - connects and communicates securely over any enterprise or SMB network
      • Supports single or dual video displays (not included)


      UC-CX100-T
      UC-CX100-Z
      UC-CX100-T-WM
      UC-CX100-Z-WM

    Technical specification
    • Unique ref.crestron-UC-CX100-Conference-System-Kits
    • Product familyAudio Visual Workspace Solutions
    • Product groupUnified Communications
    • TypeObject (single object)
    • Date of publishing2021-10-29
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit