Publish your products
DM-MD16X16-CPU3 - 16x16 DigitalMedia™ Switcher
DM-MD16X16-CPU3 - 16x16 DigitalMedia™ Switcher
DM-MD16X16-CPU3 - 16x16 DigitalMedia™ Switcher

    DM-MD16X16-CPU3 - 16x16 DigitalMedia™ Switcher

    The DM-MD16X16-CPU3 delivers an advanced 4K60 4:4:4 AV signal routing solution to provide the foundation for a complete DigitalMedia™ system. The DM-MD16X16-CPU3 affords ultra fast switching and lossless distribution of HDMI® and other signals to support digital media players, HDTV receivers, computers, cameras, and display devices.

    The DM-MD16X16-CPU3 is configurable to handle up to 16 AV sources. The outputs are configurable to provide up to 16 DM, HDBaseT®, and/or HDMI outputs, or up to 8 H.264 streaming outputs, in a single chassis.1 Based on the 3-Series® platform, the  DM-16X16-CPU3 provides enterprise-grade security.

    Integrated Ethernet networking and USB distribution provide a complete connectivity solution combined with built-in Crestron® control 2 for managing the displays and other room devices without any additional wiring. User-friendly operation, setup, and troubleshooting tools are provided through the DM-16X16-CPU3 front panel, or via Crestron Toolbox™ software, to allow for easy setup. A web browser interface is also provided.3

    4K Ultra HD
    The DM-16X16-CPU3 is designed to meet the extreme bandwidth requirements for handling 4K and Ultra HD video signals. Support for 4K video also ensures support for the latest generation of computers and monitors with native resolutions beyond 1080p and WUXGA.4

    DigitalMedia 8G+® Technology
    The DM-16X16-CPU3 provides full support for Crestron DigitalMedia 8G+ devices as well as first-generation DM CAT 8,10 and DM Fiber 9,10 products, letting you take advantage of the latest Crestron DigitalMedia 8G+ technology.

    A DigitalMedia 8G+ system handles high resolution video signals and can simultaneously distribute stereo and multichannel surround sound signals that support high bitrate 7.1 audio formats as well as uncompressed linear PCM. Signals are transported over one CAT type twisted pair cable or one strand of multimode or single-mode fiber.

    HDBaseT® Certified
    Using DigitalMedia 8G+® technology, the DM-16X16-CPU3 can be connected directly to an HDBaseT compliant device without requiring a DM transmitter or receiver.

    H.264 Streaming
    The DM-16X16-CPU3 streaming input capability enables IP cameras and other H.264 encoded sources to be distributed via DigitalMedia alongside HDMI and other non-streaming sources. It also allows DM switchers to be bridged together for simplified routing of HD content between buildings and global offices. Large-scale streaming to computers and mobile devices can be facilitated through integration with a streaming media system such as a Wowza® or Kaltura® media system.

    Built-In CONTENT LAN Port
    Any streaming input or output may be configured to stream via the CONTENT LAN or LAN port of the DM switcher or via a dedicated CONTENT LAN port of a DMC Series input or output card. Control and content can be combined on a single network or can be isolated onto separate networks.

    Modular Architecture
    The DM-16X16-CPU3 features a modular architecture with 16 input card slots and 8 dual output card slots. A wide selection of input cards is offered to support a complete range of digital and analog AV signal types as specified in the following specifications table.

    Output Expansion
    An HDMI pass-through output is provided on every input card to allow the inputs of up to five DM switchers to be daisy-chained, enabling the configuration of very large distribution systems with many outputs. Using five DM-16X16-CPU3 switchers, for example, it is possible to support up to 80 separate outputs.

    QuickSwitch HD™ Technology
    Digital media signals are typically encrypted to protect against unauthorized viewing. After authenticating displays or signal processors, a source device must issue a key before delivering an output signal. Crestron QuickSwitch HD technology manages these keys to ensure fast, reliable switching and immunity to blackouts.

    NOTE: QuickSwitch HD technology requires the use of a scaling HDMI output, which is available on DigitalMedia™ devices such as the DM-RMC-4KZ-SCALER-C and DMC-4KZ-HDO.

    Auto-Locking® Technology
    Crestron Auto-Locking technology enables super fast signal switching by instantaneously configuring every device in the signal path as soon as the signal hits the first device. Auto-Locking technology virtually eliminates any noticeable gap while switching.

    EDID Format Management
    DigitalMedia technology manages the EDID (Extended Display Identification Data) that devices use to communicate to eliminate conflicts that may arise when one source is routed to multiple displays or audio components. Via Crestron Toolbox software, the format and resolution capabilities of each device can be assessed, allowing the installer to properly configure EDID.

    A Scaler for Every Display
    Installing select output cards into the DM-16X16-CPU3 or connecting a DM receiver with built-in HD and 4k scalers to the DM-16X16-CPU3 allows for high-performance scaling. Independent scalers placed at every display device allow for the routing of multiple sources to many different display devices.13 The Distributed Scaler Approach ensures an optimal image on every screen and allows a high-res computer source to be viewed on any display in the building.

    Versatile Audio Routing
    HDMI is the key to handling 7.1 surround sound formats such as Dolby® TrueHD, Dolby Atmos®, and DTS HD Master Audio™. To share these audio sources with multiple audio zones, the DM-16X16-CPU3 allows for the simultaneous distribution of multichannel surround sound and two-channel stereo signals from the same HDMI source.

    The digital stereo signal is converted to analog to enable sharing via a Sonnex® Multiroom Audio System or any other audio distribution system. The DM-16X16-CPU3 also allows surround sound processors and amplifiers to be located centrally instead of at the display location via optional local HDMI outputs.

    Built-in Ethernet Switch
    The DM-16X16-CPU3 includes an integrated Ethernet switch with a gigabit LAN port. In addition to transporting digital video and audio, a DigitalMedia system can also extend a 100 Mbps Ethernet link to each display and source device via select DM receivers and transmitters, providing high-speed connectivity for any room device that requires a LAN connection. Ethernet is also utilized internally by the Crestron control bus to manage the DM devices in the system and provide display control in each room.

    Private Network Mode
    To streamline its implementation on a corporate or university LAN, the DM-16X16-CPU3 employs Private Network Mode to provide a single-point connection for the complete system. Using Private Network Mode, the DM-16X16-CPU3 requires just one IP address for the complete DM network.

    USB Signal Routing
    The DM-16X16-CPU3 supports USB HID (Human Interface Device) signal routing so that a USB HID compliant keyboard and/or mouse can provide local control for devices in other locations.16 USB HID connectivity is provided through select DM receivers, transmitters, and input cards. Connect a USB over Ethernet Extender host module (USB-EXT-DM-LOCAL12) to a host that you would like to communicate with and install a device module (USB-EXT-DM-REMOTE12) at every display location to connect keyboards, gaming controllers, mice, or other devices.

    CEC Embedded Device Control
    Through its connection to the control system, the DM-MD16X16-CPU3 provides a gateway for controlling many devices right through their HDMI or HDBaseT connections, potentially eliminating the need for any dedicated control wires or IR emitters.13

    Web Browser Control
    The DM-MD16X16-CPU3 also includes a built-in web server that allows functions such as Ethernet configuration, routing, and firmware upgrades to be performed.3

    Specification
    • Key Features

      • Delivers a unified HD signal distribution solution incorporating both point-to-point wired and IP streaming technologies
      •  Provides lossless HD AV signal routing over twisted pair copper wire or fiber
      •  Integrates video, audio, networking, and control over one wire or fiber strand
      •  Enables high-performance H.264 streaming from any input source up to 1080p or WUXGA
      •  Provides a built‑in CONTENT LAN port for streaming
      •  Affords full matrix switching with ultra high 12.5 Gbps backplane data rate
      • Handles HDMI® devices with Deep Color, 3D, 4K, and high‑bitrate 7.1 encoded audio
      •  HDBaseT® Certified device — Enables direct connection to other HDBaseT certified equipment
      • HDCP 2.2 compliant via 4K input and output cards
      • Distributes Full HD 1080p, Ultra HD, and 4K signals via DM 8G+® and HDBaseT connectivity
      • Distributes 1080p and WUXGA signals over via DM 8G® Fiber or via DM 8G® SM Fiber
      •  Allows streaming of 1080p signals over an IP network with no distance limitations
      • Supports first‑generation DM® CAT and DM® Fiber products
      •  Configurable with up to 16 DM, HDBaseT, and/or HDMI outputs
      • Configurable with up to 8 streaming outputs
      •  Easy output expansion using multiple DM switchers
      •  Modular inputs support a complete range of digital, analog, and streaming signal types
      •  QuickSwitch HD™ technology manages HDCP keys for fast, reliable switching
      •  Auto-Locking® technology achieves rapid switching between disparate sources
      •  Performs automatic AV signal format management via EDID
      •  Enables device control via CEC
      •  Allows independent scaling for every display through select output cards and DM receivers
      •  Distributes and routes USB HID mouse and keyboard signals
      •  Allows full audio and USB breakaway switching
      •  Supports analog audio embedding and de‑embedding
      •  Includes integrated Ethernet switch with Gigabit LAN port
      •  Private Network Mode — requires just one IP address for the complete DM system
      •  Secure access through full user/group management or Active Directory® credential management integration
      •  Hardware level security using 802.1X authentication
      •  TLS, SSL, SSH, and SFTP network security protocols
      • Includes a built‑in web server
      • 7‑space 19 in. (483 mm) rack‑mountable
    Technical specification
    • Unique ref.DM-MD16X16-CPU3-switcher
    • Product familyVideo
    • Product groupDigitalMedia Modular Matrix
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Communication
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_10_27_88
    • Uniclass 2015 DescriptionTelecommunications equipment and outlets labels
    • CSI MasterFormat 2014 Code27 20 00
    • CSI MasterFormat 2014 TitleData Communications
    • OmniClass Number23-37 23 00
    • OmniClass TitleTelecommunications Equipment

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit