Publish your products
HZ2-DIMLVEX - Horizon® 2 In-Wall 0-10 V Dimmer with infiNET EX® Wireless Communication, 120 VAC
HZ2-DIMLVEX - Horizon® 2 In-Wall 0-10 V Dimmer with infiNET EX® Wireless Communication, 120 VAC
HZ2-DIMLVEX - Horizon® 2 In-Wall 0-10 V Dimmer with infiNET EX® Wireless Communication, 120 VAC
HZ2-DIMLVEX - Horizon® 2 In-Wall 0-10 V Dimmer with infiNET EX® Wireless Communication, 120 VAC
HZ2-DIMLVEX - Horizon® 2 In-Wall 0-10 V Dimmer with infiNET EX® Wireless Communication, 120 VAC
HZ2-DIMLVEX - Horizon® 2 In-Wall 0-10 V Dimmer with infiNET EX® Wireless Communication, 120 VAC
HZ2-DIMLVEX - Horizon® 2 In-Wall 0-10 V Dimmer with infiNET EX® Wireless Communication, 120 VAC

    HZ2-DIMLVEX - Horizon® 2 In-Wall 0-10 V Dimmer with infiNET EX® Wireless Communication, 120 VAC

    The HZ2‑DIMLVEX is a Horizon® 2 in‑wall 0‑10V dimmer and switch that provides infiNET EX® wireless network control of 0-10V controlled ballasts and drivers. Its design matches the entire line of Horizon dimmers, switches, and keypads, making it a great addition to new or retrofit installations.

    Default engraving on a rocker button (Style 6) is provided with the HZ2-DIMLVEX-A, HZ2-DIMLVEX-W, and HZ2-DIMLVEX-B. The default engraving includes a simple dot to provide feedback and indicate where the button can be pressed.
    Note: To order the HZ2-DIMLVEX with Custom Engravings, refer to HZ2-DIMLVEX-A ENGRAVED, HZ2-DIMLVEX-W ENGRAVED, and HZ2-DIMLVEX-B ENGRAVED.

    NOTE: Faceplates are not included. Refer to the HZ2‑FP‑G series faceplates for more information.

    Integrated Keypad

    Supporting up to five buttons in six available button configurations, the HZ2-DIMLVEX is configurable for a variety of applications. Because the device is attached to the Crestron® network, it can function as a keypad to trigger remote actions.

    Button Engraving

    Custom laser-etched engraving is used to identify the functionality of each button on the button assembly. When a custom engraved model is ordered, the engraved button assembly is installed on the device before it is shipped. Engraving files must be provided at time of order. Create engraving files using Impress, the Crestron Home Setup app, the Crestron Home Online Configurator, or D3Pro. If necessary, custom engraving can be changed up until the order is processed by emailing orders@crestron.com with the updated engraving file and order information.

    If the engraving or button assembly has not been finalized before an order is placed, default engravings can be initially ordered and later replaced with custom engravings by sending an engraving file to orders@crestron.com along with the order information before the order ships. If the updated engraving order maintains the same product types and quantities as the original order, it will be processed in the order that it was originally received.

    To order replacement engravings, refer to the HZ2-BTNS ENGRAVED button assembly product page.

    Button assemblies without engravings (BLANK models) are available separately and can be used as-is or custom engraved by a third-party engraver.

    Note: Devices ordered with custom engraving (ENGRAVED models) are provided with the button assembly indicated on the engraving order. The custom engraved button assembly is installed prior to shipment instead of the default engraved, default button assembly.

    Multicolor Backlit Buttons

    The engraved buttons are illuminated using the device's RGB LED backlights. Each button can be assigned custom color backlighting. The LED backlight provides feedback by changing the intensity, changing the color, or flashing to show that an action is being performed.

    Local color theme sets the colors for all buttons on the device. In addition to the local color theme, each button can be assigned an alternate color theme. Thirteen local color themes are available that include Tunable White (default is Warm White), Neutral White, Cool White, and a variety of common colors. The local color theme and alternate color themes can be changed programmatically.

    Field-Replaceable Button Assemblies

    The field-replaceable button assemblies allow for changes in device function or to allow the customer to use the system before finalizing the engravings. The button assembly can be replaced with any of the six HZ2-BTNS button assembly configurations and are available with custom engraving (ENGRAVED models) or no engraving (BLANK models).

    The HZ2‑DIMLVEX devices are available in the following styles:

    • HZ2-BTNS-1 (Style 1), White (-W), Black (-B), and Almond (-A): 5 single buttons
    • HZ2-BTNS-2 (Style 2), White (-W), Black (-B), and Almond (-A): 4 single buttons and 1 split rocker button;
      Split rocker button is located in the lowest button position
    • HZ2-BTNS-3 (Style 3), White (-W), Black (-B), and Almond (-A): 4 single buttons and 1 split rocker button;
      Split rocker button is located in the second lowest button position
    • HZ2-BTNS-4 (Style 4), White (-W), Black (-B), and Almond (-A): 3 single buttons and 2 split rocker buttons;
      Split rocker buttons are located in the two lowest button positions
    • HZ2-BTNS-5 (Style 5), White (-W), Black (-B), and Almond (-A): 1 medium rocker button and 2 single buttons;
      Single buttons are located in the two lowest button positions
    • HZ2-BTNS-6 (Style 6), White (-W), Black (-B), and Almond (-A): 1 large rocker button

    Multigang Expansion with Horizon 2 Faceplates

    Install up to four Horizon® 2 devices side‑by‑side in a US multigang electrical box with a compatible HZ2‑FP‑G series faceplate. When multiple devices are installed in a 2-, 3-, or 4-gang faceplate, the buttons on the devices are aligned to form one continuous control surface.

    Ambient Light Sensor

    To ensure optimal visibility under varying lighting conditions, the button backlighting and indicator intensity adjusts automatically according to the amount of ambient light in the room.

    Standard Wall Mount

    Horizon keypads are designed for installation in a standard electrical wall box, making them perfect for installation in a multi-gang box alongside other Horizon devices.

    infiNET EX Communications

    infiNET EX wireless technology provides two‑way RF communications throughout a residential or commercial structure without the need for physical control wiring. Each infiNET EX device acts as an expander by sending command signals to other infiNET EX devices in range (approximately 150 ft (46 m) indoors) to ensure reliability and stability.

    The device communicates with a control system via a Crestron Wireless Gateway (sold separately). Up to 100 infiNET EX devices may coexist on a wireless network..

    Note: Any infiNET EX device that provides expander functionality will effectively extend the range of the wireless network beyond the initial range of the gateway. Battery-powered infiNET EX devices do not provide expander functionality. A dedicated infiNET EX Wireless Expander is also available (CLW-EXPEX, sold separately).

    Specification
    • Key Features

      • 0‑10V dimming control
      • Integrated switch to cut load power
      • 1- to 4-gang U.S. wall box installation using Horizon® 2 multi‑gang faceplates (HZ2‑FP‑G series, sold separately)
      • Robust infiNET EX® wireless communication
      • Preinstalled large rocker button assembly (Style 6) with Default Engraving
      • Multicolor RGB LEDs provide backlighting for engraved buttons - a different color can be set for each button, including white
      • White LED backlighting is available and can be dynamically set anywhere between 2000K and 8000K
      • Replacement button assemblies available in six styles to accommodate changes in device function or engravings
      • Blank button assemblies can be engraved by a third-party
      • Ambient light sensor for auto‑dimming with separate day and night backlight modes
      • Fully programmable via a Crestron control system
      • Local button functionality for load control without programming
      • Requires neutral wire connection
      • Crestron Home® OS compatible
      • Available in white, almond, and black


      Technical specification
      • Unique ref.HZ2-DIMLVEX
      • Product familyControl Surfaces
      • Product groupKeypads
      • TypeObject (single object)
      • Date of publishing2023-11-14
      • Edition number1
      • Height (inches)4.38
      • Width (inches)1.8
      • Depth (inches)1.75
      Related
      • Designed inUnited States
      • Manufactured inUnited States
      • Weight Net (Lbs)0.45
      Classification
      • BIMobject CategoryElectronics - Communication
      • Uniclass 2015 CodePr_40_10_27_88
      • Uniclass 2015 DescriptionTelecommunications equipment and outlets labels
      • CSI MasterFormat 2014 Code27 20 00
      • CSI MasterFormat 2014 TitleData Communications
      • OmniClass Number23-37 23 00
      • OmniClass TitleTelecommunications Equipment

      Region availability

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afghanistan
      Anguilla
      Algeria
      Argentina
      American Samoa
      Albania
      Armenia
      Antigua and Barbuda
      Angola
      Bolivia
      Australia
      Andorra
      Azerbaijan
      Aruba
      Benin
      Brazil
      Cook Islands
      Austria
      Bahrain
      Barbados
      Botswana
      Chile
      Federated States of Micronesia
      Belarus
      Bangladesh
      Belize
      Burkina Faso
      Colombia
      Fiji
      Belgium
      Bhutan
      Bermuda
      Burundi
      Ecuador
      French Polynesia
      Bosnia and Herzegovina
      British Indian Ocean Territory
      British Virgin Islands
      Cameroon
      Falkland Islands (Islas Malvinas)
      Guam
      Bulgaria
      Brunei
      Canada
      Cape Verde
      French Guiana
      Kiribati
      Croatia
      Cambodia
      Caribbean Netherlands
      Central African Republic
      Guyana
      Marshall Islands
      Cyprus
      China
      Cayman Islands
      Chad
      Paraguay
      Nauru
      Czech Republic
      Christmas Island
      Collectivity of Saint Martin
      Comoros
      Peru
      New Caledonia
      Denmark
      Cocos (Keeling) Islands
      Costa Rica
      Côte d'Ivoire
      Suriname
      New Zealand
      Estonia
      Georgia
      Cuba
      Democratic Republic of the Congo
      Uruguay
      Niue
      Faroe Islands
      Hong Kong
      Curaçao
      Djibouti
      Venezuela
      Norfolk Island
      Finland
      India
      Dominica
      Egypt
      Northern Mariana Islands
      France
      Indonesia
      Dominican Republic
      Equatorial Guinea
      Palau
      Germany
      Iran
      El Salvador
      Eritrea
      Papua New Guinea
      Gibraltar
      Iraq
      Greenland
      Eswatini
      Pitcairn Islands
      Greece
      Israel
      Grenada
      Ethiopia
      Samoa
      Guernsey
      Japan
      Guadeloupe
      Gabon
      Solomon Islands
      Hungary
      Jordan
      Guatemala
      Ghana
      Timor-Leste
      Iceland
      Kazakhstan
      Haiti
      Guinea
      Tokelau
      Ireland
      Kuwait
      Honduras
      Guinea-Bissau
      Tonga
      Isle of Man
      Kyrgyzstan
      Jamaica
      Kenya
      Tuvalu
      Italy
      Laos
      Martinique
      Lesotho
      United States Minor Outlying Islands
      Jersey
      Lebanon
      Mexico
      Liberia
      Vanuatu
      Latvia
      Macau
      Montserrat
      Libya
      Wallis and Futuna
      Liechtenstein
      Malaysia
      Nicaragua
      Madagascar
      Lithuania
      Maldives
      Panama
      Malawi
      Luxembourg
      Mongolia
      Puerto Rico
      Mali
      Malta
      Myanmar (Burma)
      Saint Kitts and Nevis
      Mauritania
      Moldova
      Nepal
      Saint Lucia
      Mauritius
      Monaco
      North Korea
      Saint Pierre and Miquelon
      Mayotte
      Montenegro
      Oman
      Saint Vincent and the Grenadines
      Morocco
      Netherlands
      Pakistan
      Saint-Barthélemy
      Mozambique
      North Macedonia
      Palestine
      Sint Maarten
      Namibia
      Norway
      Philippines
      The Bahamas
      Niger
      Poland
      Qatar
      Trinidad and Tobago
      Nigeria
      Portugal
      Saudi Arabia
      Turks and Caicos Islands
      Republic of the Congo
      Romania
      Singapore
      U.S. Virgin Islands
      Reunion
      Russia
      South Korea
      United States
      Rwanda
      San Marino
      Sri Lanka
      Saint Helena
      Serbia
      Syria
      São Tomé and Príncipe
      Slovakia
      Taiwan
      Senegal
      Slovenia
      Tajikistan
      Seychelles
      Spain
      Thailand
      Sierra Leone
      Svalbard and Jan Mayen
      Türkiye
      Somalia
      Sweden
      Turkmenistan
      South Africa
      Switzerland
      United Arab Emirates
      South Sudan
      Ukraine
      Uzbekistan
      Sudan
      United Kingdom
      Vietnam
      Tanzania
      Vatican City
      Yemen
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit