Publish your products
Saros® 8" 2-Way In-Ceiling Speaker
Saros® 8" 2-Way In-Ceiling Speaker
Saros® 8" 2-Way In-Ceiling Speaker
Saros® 8" 2-Way In-Ceiling Speaker
Saros® 8" 2-Way In-Ceiling Speaker

    Saros® 8" 2-Way In-Ceiling Speaker

    Saros® 8" 2-Way In-Ceiling Speaker SAROS_IC8T Complete your installation with Crestron speakers. Saros® speakers are designed to deliver excellent speech intelligibility and full, rich music reproduction for use in boardrooms, classrooms, restaurants, night clubs, retail spaces, houses of worship, and convention facilities. Solid construction and a number of feature enhancements ensure a quick and easy installation and years of reliable performance. Saros® speakers by Crestron® deliver professional grade performance and flexible installation in a range of popular sizes for demanding commercial applications. Solid construction, easy installation, and high-end components are hallmarks of the Saros speaker line. Ideal for use in background or foreground music, paging, and sound reinforcement systems, Saros speakers are engineered to achieve smooth, even coverage, high output, and clear, natural sound quality through the employment of horn-loaded titanium dome tweeters, high-efficiency damped cone woofers, ported enclosures, and precisely tuned crossovers. The Saros IC8T model is a 2-way in-ceiling speaker featuring an 8 inch woofer and wide-dispersion, horn-loaded 1 inch dome tweeter. A built-in 60 Watt multi-tap transformer allows for use with 70 and 100 Volt distributed speaker systems. Power handling at 8 Ohms is an impressive 150 Watts (program), with a wide frequency response from 50 Hz to 20 kHz (±3 dB). The Saros IC8T is smartly designed for quick and easy installation and years of reliable performance. Its "zero-bezel" frameless grille achieves an unobtrusive and contemporary appearance well-suited for use in restaurants and night clubs, retail spaces, houses of worship, convention facilities, universities, and office buildings. Installing the grille requires no hardware or tools, utilizing powerful magnets to hold it in place. A safety tether is included to prevent the grille from ever falling from the ceiling. Unitized construction of the speaker enclosure simplifies specification and installation for use in new and existing ceilings. Mounting the speaker is facilitated using rugged, 2-step toggle clamps integrated into the enclosure. Each toggle clamp offers two positions to accommodate standard and extra thick surfaces up to 2.4 inches (61 mm). A tile bridge is included to provide proper support when installed in a typical drop-tile ceiling. The tile bridge is adjustable to enable off-center speaker positioning, and can be folded to fit through the speaker cutout in blind-mount situations. Two rigging points are also provided on the top of the speaker enclosure for securing to the building structure using the optional safety tether kit (SPKA-ST-15 [1]). An integral metal back can is employed to meet the requirements of UL® 2043 for installation in an environmental air-handling (plenum) space. The wiring connection is accessible behind a rear cover panel by removing a single screw. Top and side knockouts are provided on the cover panel to accommodate 1/2" or 3/4" flexible conduit. A cable clamp is also provided. Connecting the wiring behind the cover panel is facilitated using a detachable screw terminal block with provisions for easy parallel wiring in a multi-speaker application. Setting the 70/100V transformer tap is performed via a screwdriver-adjustable control located on the front baffle behind the grille. Saros IC8T speakers are available in white or black, and can be painted to blend with the ceiling surface. They are priced individually, but must be ordered in pairs. Notes: 1. Item(s) sold separately.
    Specification
    • Summary Of Features High-performance 2-way in-ceiling speaker 8" polypropylene woofer with damped cloth surround for tight, controlled bass and clear midrange Optimized dual front ports for enhanced low-frequency response Wide-dispersion, horn-loaded titanium dome tweeter for crisp, clear high-end and enhanced pattern control Built-in 60 Watt 70/100V multi-tap transformer "Zero-bezel" frameless grille for a clean, contemporary appearance Integral metal back can with top and side conduit knockouts Two-step toggle clamps for fast, easy installation Includes tile bridge for installation in a drop-tile ceiling Meets the requirements of UL® 2043 for installation in an environmental air-handling space 150 Watts program power handling at 8 Ohms 50 Hz - 20 kHz frequency response 95° nominal coverage pattern Available in black or white Paintable to blend with surroundings
    Technical specification
    • Unique ref.Saros_8in_2-Way_In-Ceiling_Speaker
    • Product familyAudio
    • Product groupSpeakers - Commercial
    • TypeObject (single object)
    • Date of publishing2017-04-17
    • Edition number1
    • Height (inches)12.07
    • Width (inches)12.07
    • Depth (inches)9.1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)12.5
    Classification
    • BIMobject CategoryElectronics - Communication
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 17 13 19
    • OmniClass TitleSpeakers

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit