Publish your products
UC-SB1-CAM - UC Video Conference Smart Soundbar
UC-SB1-CAM - UC Video Conference Smart Soundbar
UC-SB1-CAM - UC Video Conference Smart Soundbar

    UC-SB1-CAM - UC Video Conference Smart Soundbar

    5.0 out of 5 stars5.0(5 reviews)

    A sleek and stylish soundbar comprising a high‑performance conferencing speakerphone and camera in one stunning front‑of‑room device. Installs cleanly beneath the room display, and interfaces with any computer via USB.

    An all in one incredible front‑of‑room device, the Crestron® UC Video Conference Smart Soundbar & Camera (UC-SB1-CAM) eliminates the need to install additional  microphones, speakers, or cameras. Mounted on the wall or placed on a credenza beneath the main room display(s), the smart soundbar looks great and sounds even better in any small to medium‑sized meeting space.

    High‑powered stereo speakers, adaptive beamforming microphone, and advanced digital signal processing deliver exceptional full‑duplex speakerphone performance with highly intelligible, echo‑free voice clarity. A perfect view of the room is achieved through the built‑in conferencing camera featuring HD 1080p video resolution, ultra‑wide 150° diagonal field of view, and Genius Framing digital autozoom.1 Its compact, all‑in‑one design reduces clutter on the conference table, and even accommodates rooms with no table at all.

    NOTE: See also model UC‑SB1 for a similar solution with no built‑in camera. The UC‑SB1 allows for the use of any USB camera mounted separately from the smart soundbar.

    USB Speakerphone &Camera 
    The UC-SB1-CAM comprises a high‑performance AEC‑enabled speakerphone and camera. It is also available and designed for integration with any computer running UC conferencing or web collaboration software, as well as for general presentation of computer‑based AV content. A single USB 3.0 connection provides a plug‑and‑play interface to a computer.

    The UC-SB1-CAM behaves like any USB Audio or USB Video class device, enabling use as a speaker, microphone, and camera for all types of multimedia applications running on a computer. Even if you’re not on a call, you can use the smart soundbar to share content with everyone in the room, or make a professional recording of the meeting, with exceptional results.

    Superb Sound Quality
    The smart soundbar facilitates conversations with exceptional audio fidelity and pickup. Its integrated 180° far‑field microphone array faithfully captures voices throughout the room using adaptive beamforming technology. Its high‑powered, two‑way stereo speakers produce full, rich and real sounding audio. High‑performance AEC technology achieves transparent full‑duplex performance free of distracting echo or noise. Additional digital signal processing assures optimal sound quality for an immersive experience.

    Intelligent HD Camera
    The integrated Huddly IQ™ camera features an ultra wide‑angle 150° diagonal field of view to capture an entire conference room in Full HD 1080p video resolution. High precision aspherical optics, 12 MP CMOS sensor, and advanced video processing ensure an immersive, crystal clear video image free from light or noise artifacts or optical aberrations.

    Genius Framing digital autozoom intelligently detects the people in the room and frames them perfectly for an optimal view. With Genius Framing, there’s no need to control the camera manually or rely on stored presets. When conferencing, the camera image adjusts automatically to frame everyone in the shot.

    Enhanced Functionality
    The UC-SB1-CAM smart soundbar integrates seamlessly with a wide variety of computer‑based UC platforms. Plug‑and‑play USB connectivity enables control of the soundbar through the computer without requiring any extra software, remotes, or control system. The computer detects the soundbar connection automatically, and in turn the soundbar responds when an online meeting is started, speaker volume is adjusted, or the speaker or mic is muted. On the front of the soundbar, operational status is displayed by a multicolor LED status bar that expands outward as the volume is increased and changes colors to indicate connection and mute status.

    Analog Audio Input & Output
    Additional audio connectivity is provided through unbalanced stereo analog input and output jacks on the rear panel. The input accommodates any line‑level audio source, which simply feeds to the internal amplifier and speakers with no volume control or other signal processing. The output is provided to feed an assistive listening system, and carries the same audio signal as the soundbar speakers.

    Easy Installation
    Installation is a breeze using the integral hinged mounting bracket, which attaches easily to the wall and allows the soundbar to be tipped forward for full access to the rear panel connections. Once installed and connected, the soundbar is held upright magnetically for normal operation. The bracket allows for attachment to any wall surface using two screws. A total of eight mounting keyholes, arranged in 2 in. (51 mm) increments, accommodates any wall stud spacing from 12 to 24 in. (305 to 610 mm). Alternately, the soundbar can be simply placed on a shelf or credenza. Optimal results are achieved by positioning the unit at ear/face height. A single 100‑240 VAC outlet is required to power the unit.

    Key Features

    • A complete conferencing speakerphone and camera  solution in one stunning front‑of‑room device
      Sleek and stylish soundbar  design installs cleanly beneath the room display(s) — mounts on the wall or sits on a credenza
    • Multicolor status bar — indicates audio volume, mute, and operational status
    • 180° far‑field adaptive beamforming microphone array — senses who is speaking and optimizes directionality for clear pickup
    • 23 ft (7 m) microphone pickup range — eliminates any need for tabletop microphones
    • High‑powered 2‑way stereo speakers produce full, rich, and natural sound quality
    • Advanced AEC & DSP technology — affords exceptional full‑duplex audio performance with highly‑intelligible, echo‑free 2‑way voice quality
    • Built‑in Huddly IQ™ camera — a premium conferencing camera fully integrated into the  soundbar 
    • Ultra wide‑angle 150° diagonal field of view — captures the entire room 
    • Genius Framing lossless digital autozoom — automatically detects people and frames them perfectly in the shot 
    • Full HD 1080p video resolution, precision optics, and advanced video processing — delivers a crystal clear video image 
    • 3x digital zoom, pan, and tilt — allows manual shot control 
    • People counting — enables room usage analytics via  Crestron XiO Cloud™ service when used with the UC-ENGINE or UC-ENGINE-SD
    • USB 3.0 — provides audio and video connectivity through a single USB interface
    • Plug & Play — compatible with major computer OS platforms running any web conferencing software
    • Analog audio I/O — input and output connections for local source and assistive listening devices
    • Integral hinged mounting bracket — simplifies wall mount installation
    • Low‑power standby — wakes and sleeps automatically to save energy
    • Internal power supply — 100 to 240 VAC line powered
    Specification
    • Speakers

      • Woofers (2) 3 in. (76 mm) polypropylene cone w/rubber surround
      • Passive Radiators (2) 3 x 4‑3/8 in. (76 x 112 mm) polypropylene cone w/rubber surround
      • Tweeters (2) 1 in. (25 mm) polyester dome
      • Amplifier Power 20 W RMS per channel, stereo
      • Frequency Response 80 Hz to 20 kHz (±3 dB)
      • Effective Output Level 91 dB SPL @ 1 m, both channels driven at full power

      Microphone

      • Microphone Linear quad‑element far‑field adaptive beamforming microphone array
      • Pickup Range 23 ft (7 m) typical
      • Pickup Angle 180° Horizontal
      • Frequency Response 20 Hz to 8 kHz

      Audio

      • DSP Acoustic echo cancellation, dereverberation, automatic gain control, dynamic noise suppression, adaptive beamforming, speaker volume control, speaker EQ and limiting (fixed); full‑duplex IEEE 1329 Type 1 compliant; Note: DSP affects USB audio in/out only unless noted otherwise
      • USB Audio In/Out USB 3.0, UAC 1.0 & HID, AEC‑enabled USB speakerphone, 2‑channel stereo far‑end/content signal input, 2‑channel mono microphone signal output; plug & play compatible with the computer, or other USB Audio Class host
      • Analog Input 2‑Channel stereo, fixed level (bypasses DSP), for in‑room amplification of an external audio source
      • Analog Input Sensitivity 1 Vrms per channel for full rated output
      • Analog Output 2‑Channel stereo, fixed level, feeds amplified audio content to an assistive listening system; Note: Output level varies for USB input signal only according to the speaker volume control setting; analog input signal passes through without volume control or DSP

      Camera

      • Model Huddly IQ (mounted internally)
      • Image Sensor 12 megapixel Sony® IMX477 Type 1/2.3 CMOS sensor
      • Lens High precision, ultra wide angle, six element aspherical glass lens
      • Field of View 150º diagonal, 120º horizontal, 90º vertical
      • Aperture f/2.8
      • Processor Intel® Movidius® Myriad® X VPU with Neural Compute Engine hardware accelerator
      • Pan/Tilt/Zoom 3x lossless digital zoom, pan, and tilt
      • Autozoom Genius Framing automatic lossless digital zoom intelligently frames people in the room
      • Dynamic Light Optimization Auto‑adjusts light levels and white balance
      • Noise Reduction 3D noise reduction, bias compensating spatio‑temporal filtering, wide area chroma filtering, flicker elimination
      • Scaling Real‑time scaling, dewarping, and perspective correction
      • People Counting Detects and reports the number of people in frame

      Video

      • USB Video Out USB 3.0, UVC 1.1 & HID, conferencing camera; plug & play compatible with a computer, or other USB Video Class host
      • Output Resolution HD 1080p @ 30 fps
      • Color Space YCbCr 4:2:0, YCbCr 4:2:2, MJPEG

      Indicators

      • Status Bar (1) Multi‑segment RGBY LED zero‑center mutually‑diverging linear bargraph;
        Indicates the speaker volume, microphone mute, and speaker mute in red and green LEDs

      Connectors

      • AUDIO IN (1) 3.5 mm TRS mini‑phone jack;
        Unbalanced stereo line‑level audio input;
        Input Level: 1 Vrms maximum;
        Input Impedance: 10k Ohms
      • AUDIO OUT (1) 3.5 mm TRS mini‑phone jack;
        Unbalanced stereo line‑level audio output;
        Output Level: 1 Vrms maximum;
        Output Impedance: 100 Ohms
      • PC (1) USB 3.0 Type‑B connector, female;
        USB 3.0 device port;
        Connects to computer;
        6 ft (1.83 m) USB 3.0 Type B to Type A cable included
      • CAMERA (1) USB 3.0 Type‑A connector, female;
        USB 3.0 host port;
        Connects to the internal camera output via a 6 in. (13 cm) USB Type‑C™ to USB 3.0 Type A cable
      • 100‑240V~ 0.5A 50/60Hz (1) IEC 60320 C14 main power inlet;
        Mates with removable power cord, included

      Power

      • Main Power 500 mA maximum @ 100‑240 VAC, 50/60 Hz
      • Power Consumption 22 W

      Environmental

      • Temperature 41° to 104° F (5° to 40° C)
      • Humidity 10% to 90% RH (non‑condensing)
      • Heat Dissipation 75 BTU/hr

      Construction

      • Enclosure Lightly textured gunmetal black finish, plastic housing, perforated stainless steel grilles, die‑cast aluminum rear cover, integral steel hinged mounting bracket
      • Mounting Freestanding or surface wall mount at ear/face level (adhesive feet included, mounting bracket attached)

      Dimension

      • Height 4.57 in. (117 mm), 4.64 in. (118 mm) with feet
      • Width 43.60 in. (1108 mm)
      • Depth 3.90 in. (100 mm)

      Weight

      • Approximately 15 lb (6.8 kg)

      Compliance

      • CE, IC, UL 62368‑1, CSA C22.2 62368‑1, EN 62368‑1, IEC 62368‑1, FCC Part 15 Class B, ICES‑003 Issue 5 Class B, EN55022:2010 Class B, AS/NZS CISPR22:2010 Class B, AS/NZS CISPR 22:2010 Class B, EN55024:2010, EN61000‑3‑2:2014, EN61000‑3‑3:2013, RoHS compliant
    Technical specification
    • Unique ref.UC-Video-Conference-Smart-Soundbar-UC-SB1-CAM
    • Product familyAudio Visual Workspace Solutions
    • Product groupUnified Communications
    • TypeObject (single object)
    • Date of publishing2019-12-01
    • Edition number1
    • Height (inches)4.57
    • Width (inches)43.6
    • Depth (inches)3.9
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)15
    Classification
    • BIMobject CategoryElectronics - Communication
    • Uniclass 2015 CodePr_40_10_27_88
    • Uniclass 2015 DescriptionTelecommunications equipment and outlets labels
    • CSI MasterFormat 2014 Code27 20 00
    • CSI MasterFormat 2014 TitleData Communications
    • OmniClass Number23-37 23 00
    • OmniClass TitleTelecommunications Equipment

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit