Publish your products
8010 Single Blade Sunshade
8010 Single Blade Sunshade

    8010 Single Blade Sunshade

    With resiliency and sustainability playing a significant role in building design, the 8010 Series Single Blade Sunshade System offers a versatile and effective solution for reducing solar heat gain. Blade angles can be adjusted from 0 to -35 degrees in 5 degree intervals using specialized brackets that attach to storefront and curtain wall frames. Splice joints can be specified to create a streamlined and continuous adjustable blade. 

    Specification
      • 12” blade depth
      • Reduces dependency on cooling systems
      • Blade angles can be adjusted in 5° increments
      • Vertical or horizontal mounting
      • Splice joints available for long spans
      • Storefront or curtain wall frame attachment
      • Tested for wind, snow, and dead loads
      • Qualifies for LEED credit
      • Airfoil and rectangular blade options

      keywords: sunshade, shade, canopy, awning, sunblind, outrigger, louver

    Technical specification
    • Unique ref.Single-blade
    • Product familyWalls
    • Product groupSun Control Devices
    • TypeAssembly (multiple objects)
    • Date of publishing2025-02-26
    • Edition number1
    Related
    • Material mainExtruded Aluminum
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • UNSPSC nameAwnings
    • UNSPSC code30151901
    • Uniclass 2015 CodePr_30_59_07_86
    • Uniclass 2015 DescriptionSunscreens
    • CSI MasterFormat 2014 Code10 71 13
    • CSI MasterFormat 2014 TitleExterior Sun Control Devices
    • OmniClass Number23-17 21 11
    • OmniClass TitleExterior Protection of Openings
    • CSI UniFormat II CodeB
    • CSI UniFormat II TitleSHELL

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit