Publish your products
Cielo Windscreen System
Cielo Windscreen System
Cielo Windscreen System
Cielo Windscreen System

    Cielo Windscreen System

    A slim 3-1/4” front trim and 4-1/2” post depth delivers optimal structural performance while producing virtually unobstructed views. No horizontal extrusions are required for support, resulting in striking post-to-post glass spans of up to 5 feet.  

    Applications include rooftop swimming pools, dining areas, lounges, and other high-altitude exteriors.

    • Select from 6', 7' , & 8' tall posts.
    • Durable 6063-T6 aluminum construction
    • Surface or core mounting on steel or concrete
    • For 1/2” monolithic or 9/16” laminated tempered glass
    • Brushed stainless steel or custom powder coat finishes
    • Standard finishes include Matte Black, Silver Metallic, and Sky White. Custom finishes available


    Specification
      • Slim 3-1/4” front trim produces unobstructed views
      • 4-1/2” post depth enhances structural performance
      • Capable of handling 80 PSF wind loads
      • Meets IBC 2018 and ASCE-7/16 windload requirements
      • Select from 6’, 7’, and 8’ standard post heights
      • No horizontal extrusions needed
      • Durable 6005-T6 aluminum construction
      • Maximum height including glass: 8 feet
      • Maximum space between posts: 5 feet
      • End posts, center posts, and corner posts available


      Available Finishes: Sky White, Matte Black, Silver Metallic, Custom Powder Coat

    Technical specification
    • Unique ref.cielo-windscreen
    • Product familyRailings
    • Product groupWindscreen
    • TypeAssembly (multiple objects)
    • Date of publishing2021-06-11
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Wall

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit