Publish your products
BT Window Wall System
Archived

BT Window Wall System

Our BG and BT Systems are vertically butt glazed horizontal ribbon window systems that are ideal for low to mid-rise applications. The BG and BT Systems are engineered for continuous long runs of glass creating a monolithic appearance. Intermediate horizontals can be added for accenting horizontal bands. The BT Series features the Poly-Aluminizer™ and Lancer™ Thermal Break Technology. These systems can be glazed from the interior or exterior.


Specification
  • 1/4"or 1"(6 or 25 mm) Glazing, 2-1/4"(57 mm) Face Dimension

    • Low to Mid-Rise Applications
    • No Exposed Fasteners
    • Two-Tone Color Option
    • Stacking Installation

    Keywords: window wall, insulated glass, exterior glazing, ribbon window, mid-rise

Technical specification
  • Unique ref.crl-usalum-bg-bt-systems
  • Product familyWalls
  • Product groupAluminum -Framed Storefronts
  • TypeObject (single object)
  • Date of publishing2015-06-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Curtain wall
  • IFC classificationCurtain Wall
  • UNSPSC nameGlass curtainwalling
  • UNSPSC code30151806
  • Uniclass 2015 CodeSs_25_10_20
  • Uniclass 2015 DescriptionCurtain walling systems
  • CSI MasterFormat 2014 Code08 44 00
  • CSI MasterFormat 2014 TitleCurtain Wall and Glazed Assemblies
  • OmniClass Number23-13 33 27 11
  • OmniClass TitleCurtain Walls
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls