We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Defender Series BW8100 Blast Resistant Fixed Window

Unique ref.: crl-usalum-series-bw8100
Brand: C.R. Laurence
Product family: Windows
Product group: Aluminum Windows
Date of publishing: 2018-08-10
Edition number: 1
Type: Object (single object)
Download (7)

The Series BW8100 Fixed Window offers that rare combination of durability and toughness to meet blast mitigation requirements. The Defender Series of Blast Mitigation products are designed to provide protection for DoD and private sector facilities. Other Defender Series products include Storefront, Curtain Wall, Projected Windows, Horizontal Sliding, and Single Hung Windows. 

• DoD Blast Rated for 1 PSI
• Tested to AAMA CW60
• Thermally Insulated-NFRC Certified
• U-Factors as Low as 0.34
• 4-1/2" (114 mm) Deep Frame to Match Typical Building Conditions
• Choice of Block or Fin Frame
• 1-1/32" (26 mm) Glazing
• Accessories Such as Mulling Bars, Subsills, Head and Jamb Channels are Available
• Available in an Array of Architectural Coatings and Anodized Finishes
• Maximum Frame Size 60" x 90" (1524 x 2286 mm)
• Made in the USA


Material main: Aluminium
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Fixed Frames
IFC classification: Window
UNSPSC name: Fixed windows
UNSPSC code: 30171609
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97-02
Uniclass 2.0 Description: Aluminium Window Units
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 25-30-95-28
NBS Reference Description: External Window Systems
CSI MasterFormat 2014 Code: 08 51 13
CSI MasterFormat 2014 Title: Aluminum Windows
OmniClass Number: 23-17 13 13 11
OmniClass Title: Metal Fixed Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Fixed Frames

Name Value
Depth 4.5 in
Frame Material Aluminum
Method Of Operation Fixed
Thermal Transmittance 0.34

BIMobject®