Publish your products
Fallbrook Interior Partition System
Fallbrook Interior Partition System
Fallbrook Interior Partition System
Fallbrook Interior Partition System
Fallbrook Interior Partition System

    Fallbrook Interior Partition System


    Create inspiring interiors with a distinct floating frame.

    The Fallbrook Interior Partition System offers an imaginative design unique to framed partition systems. A slim floating door frame produces an eye-catching, minimalist aesthetic and all-glass spans that enhance transparency and daylighting. Low-profile door hardware and sidelite u-channels complete the exceptional look.

    Glass doors can be specified up to 10-feet high with available door-to-wall and door-to-glass frame sets for greater installation flexibility.

    Specification
    • Features & Benefits

      • Unique floating door frame
      • Standard or self-closing pivot door options
      • Dry-glazed system for easy installation
      • Height adjustable hinges, no drilling required
      • Door-to-wall and door-to-glass frame sets
      • Unique floating door transom available to create floor-to-ceiling glass spans
      • Maximum door height: 10 feet
      • Maximum door width: 36"
      • For 5/16", 3/8", and 1/2" monolithic tempered glass

      Available Finishes: Matte Black, Satin Anodized


    Technical specification
    • Unique ref.fallbrook-interior-partition-system
    • Product familyInterior Partitions
    • Product groupGlass Wall
    • TypeObject (single object)
    • Date of publishing2024-07-09
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryExtruded Aluminum
    Classification
    • BIMobject CategoryFurniture - Office Dividers & Screens
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_10_30
    • Uniclass 2015 DescriptionFramed partition systems
    • CSI MasterFormat 2014 Code10 22 00
    • CSI MasterFormat 2014 TitlePartitions
    • OmniClass Number23-15 11 13 11 11 11
    • OmniClass TitlePartition Frames

    Region availability

    North America
    United States