Set your location and language to prioritise localised information. Continue
DCi 2|300 Two-channel, 300W @ 4Ω Analog Power Amplifier, 70V/100V
Crown

DCi 2|300 Two-channel, 300W @ 4Ω Analog Power Amplifier, 70V/100V

The DriveCore™ Install series amplifiers is a complete line of high performance installation amplifiers based on the proprietary DriveCore technology. DCi Series amplifiers are designed, engineered and manufactured to the industry’s highest quality standards, and provide system integrators with the advanced features and flexibility required for challenging 21st century installed sound applications. Versatile, compact and highly energy-efficient, DCi Series amplifiers continue the unbroken Crown tradition of leadership in professional and commercial power amplifier technology.

Specification
  • Features

    TRUE RACK DENSITY – Power points of 300W or 600Win 2-/4-/8-channel configurations – all in a 2 Rack Unit form factor. More channels in one box allow smaller infrastructure rooms that can reduce operational costs while giving you the utmost in installation flexibility.

    DIRECT DRIVE CONSTANT VOLTAGE – Save money by using smaller gauge wiring to drive the speakers using either 70Vrms or 100Vrms. With no need for a step-up transformer at the output, the DCi produces higher audio quality much more efficiently.

    CHANNEL INDEPENDENT HI-Z/LOW-Z SELECTION –Drive either one or two speakers in low-Z mode, or literally hundreds of speakers in high-Z mode (70Vrms or100Vrms). This means better design flexibility since DCi powers all loads on a channel-by-channel basis.

    BRIDGEABLE CHANNEL PAIRS – Unlike amps from other manufacturers, the DCi Series channels are bridgeable – even in 100Vrms mode – which means even more adaptability for higher power applications such as subwoofers.

    REMOTE ON/OFF INTERFACE – Save power by integrating the amplifier into a control system so you can easily turn it on and off.

    EFFICIENT COOLING DESIGN – Highly efficient internal cooling fans provide airflow to the most heat-generating parts. Incorporating the fans into the amplifier brick design maximizes cooling while minimizing wasted energy and noise.

    ADVANCED POWER FACTOR CORRECTION (PFC) UNIVERSAL POWER SUPPLY – The most advanced power supply in an installation amplifier delivers power more efficiently in almost any condition than anyone else, resulting in less power dissipated and less heat in your racks.

    Specifications

    Frequency Response (8Ω, 20Hz - 20kHz)±0.25dB
    Signal To Noise Ratio (A-weighted)>108dB
    Total Harmonic Distortion (at full rated power, 20Hz - 20kHz)0.35%
    Voltage Gain34dB
    Damping Factor (20Hz to 100Hz)>1000
    Input Impedance (nominal balanced, unbalanced)10kΩ, 5kΩ
    Maximum Input Level before Compression+20dBu
    Maximum Input Level before Clipping+26dBu
    Load Impedance (Stereo/Dual Mode)2Ω - 16Ω; 70Vrms and 100Vrms
    Load Impedance Bridge Mono4Ω - 16Ω; 140Vrms and 200Vrms
    CoolingContinuously variable speed forced air, front to back airflow
    Maximum Fan Noise (re dBA SPL @ 1M)45
    Required AC Mains (±10%)100V-240V ~ 50/60Hz
    Power Connector15A IEC
    Dimensions19" x 3.5" x 14.25" (48.3cm x 8.9cm x 35.63cm)
    Weight18lbs (8.53kg)
Technical specification
  • Unique ref.crown-dci-2-300
  • Collection setAmplifiers
  • CollectionDriveCore Install Analog Series
  • TypeObject (single object)
  • Date of publishing2022-01-27
  • Edition number1
  • Height (inches)3.5
  • Width (inches)19
  • Depth (inches)14.25
Related
  • Weight Net (Lbs)18
Classification
  • BIMobject CategoryElectronics - Audio Electronics
  • IFC classificationElectrical Element
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_60_75_08_02
  • Uniclass 2015 DescriptionAudio amplifiers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass TitleStereo Amplifiers
  • OmniClass Number23-37 15 23 11

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe